Optimize proof testing with smart technologies and services for sustained safety and availability
Proof testing Safety Instrumented Systems (SIS) has become a key challenge for the worldwide chemical industry. Such systems are increasingly commonplace for compliance or performance purposes and require regular testing to ensure alignment to standards and processes. Faced with tough competition and reduced margins, the problem for plant operators becomes how to optimize testing methods to ensure costly downtime is minimized, and to do so with the benefit of full, in-depth diagnostic coverage.
15%
of measurement technology used in the chemical industry is process control safety equipment
Endress+Hauser offers intelligent Heartbeat Technology to ensure optimal SIS proof testing, as well as rigorous SIS proof testing services, enabling sustained plant safety with minimal process interruption for the chemical industry:
Permanent process and device diagnostics with a diagnostic coverage of up to 98%
Standardized diagnostic messages with precise instructions
Verification without process interruption via the push of a button
Automatically generated and unambiguous verification protocols
Safety Integrity Level (SIL) verification through a wizard-assisted proof test procedure that unveils dangerous undetected failures
Aplikacije
Process and device diagnostics
Undetected instrument failures can increase the probability of an outage in a Safety Instrumented System. Reliable and accurate sensor diagnostics are required to ensure safety and avoid downtime.
Naše strokovno znanje na tem področju
Endress+Hauser Heartbeat self-diagnostic sensor technology facilitates timely and accurate diagnosis of instrument faults. Our smart instruments carry out more than 80 internal diagnostic measures in the background, including in-depth diagnostic coverage of up to 98%. Results can be conveniently monitored via our Netilion Health app, which provides transparent and standardized diagnostic messages for simplified intervention.
Ensure safe processes with minimal process interruption
Drive cost-effective maintenance through smart data and diagnostics
Enable targeted, timely and cost-effective maintenance interventions
Verification of instruments is a critical activity for ensuring that the installed base is running correctly, however it must be conducted with minimal interruption to processes.
Naše strokovno znanje na tem področju
Endress+Hauser Heartbeat Technology enables instrument verification to be triggered at any time. The automatically generated verification protocol provides precise results, and the evidence required by safety regulations. We also offer a wizard-guided procedure for SIL proof tests, guiding you step by step through the test.
Extract documented and unambiguous verification results
Reduce verification effort during planned shutdown periods
Regular proof testing is required to ensure ongoing process safety however it decreases system availability.
Naše strokovno znanje na tem področju
Powered by Heartbeat Technology, Endress+Hauser instrumentation provides detailed instrument and process data enabling the detection of trends, and by extension predictive maintenance interventions. Our clients can optimize their interventions and extend proof test intervals without compromising safety.
Implement predictive maintenance based on real-time data
Optimize processes and maintenance to increase efficiency and safety
Extend proof test interval for increased system availability
Chemical industry regulations stipulate regular and documented proof testing of Safety Instrumented Systems, placing an increased burden on plant operations, not only in terms of downtime and process interruption, but on plant personnel availability, certification and training needs.
Naše strokovno znanje na tem področju
Our SIL proof testing service enables you to outsource this vital task, from onsite inspection, through proof testing to documentation. Our certified functional safety experts can perform the full range of tests from simple loop tests to customized tests in complex applications.
Improve plant safety with risk and fault identification
Reduce unplanned downtime with preventative checks
Ensure compliance with safety standards and regulations
Increase plant safety and availability with minimal effort
Prednosti
As a chemical plant operator, you carry a special responsibility with regards to safety. Heartbeat Technology enables you to optimize proof testing of your SIS, maintaining state-of-the-art plant safety without compromising availability – all with minimal effort. Integrated in a wide range of our instruments, this technology delivers concise, standardized diagnostic notifications and monitoring data that allow you to service and maintain your systems precisely when its needed.
31
countries with trained safety ambassadors ready to discuss your safety concerns
100+
SIL-certified devices to provide the best solution for your application
10
million devices installed in safety-related applications over the past 65 years
Water, beverages, dairy products, chemicals or pharmaceuticals have to be analyzed every day. Choose the device best suited to your process needs from our comprehensive product portfolio.
Flowmeter
Flowmeter
Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. Select the flowmeter best suited to your process needs.
Level
Level
Continuous level measurement and point level detection in liquids and bulk solids
Pressure
Pressure
Powerful instruments for process pressure, differential pressure, level and flow.
Software
Software
Apart from all relevant measuring and system technologies, we also offer appropriate software for all branches of industry that provide to run your operating processes at its full potential.
System products
System products
Applicator
Temperature measurement
Temperature measurement
Thermometers and transmitters for the process industry
Sorodne zgodbe
Varnost
Storage and transport of chemicals, safely and efficiently
Reduce risk to health, assets and environment without compromising availability and efficiency.
Zaupajte zanesljivemu partnerju, ki vas podpira na poti do operativne odličnosti.
Hrana in pijača: Zaupanje in kakovost
Hrana in pijača: Zaupanje in kakovost
Vaš partner pri izpolnjevanju globalnih higienskih standardov in predpisov, zagotavljanju konsistentne kakovosti produktov in visoke razpoložljivosti proizvodnje ob skrbnem ravnanju z viri in zmanjševanju stroškov.
Podporni procesi: Upravljanje pare in industrijske vode
Podporni procesi: Upravljanje pare in industrijske vode
Upravljajte podporne procese učinkoviteje, varneje in zanesljiveje. Naj vam Endress+Hauser pomaga pri izboljšavah parnih energetskih sistemov in sistemov za pripravo industrijske vode. Seznanite se z našo ponudbo.
Cenimo vašo zasebnost
Uporabljamo piškotke, da bi lahko izboljšali vašo izkušnjo med brskanjem, zbirali statistične podatke za izboljšanje delovanja spletnega mesta in zagotavljali prilagojene oglase ali vsebine.
Z izbiro "Sprejmi vse" se strinjate z našo uporabo piškotkov.
Za podrobnosti si oglejte naš Pravilnik o piškotkih .