Fuel management enhanced for efficiency and safety in mining
Safe and cost-effective fuel management with load metering skids and inventory management solutions
Fuel management is essential in the mining industry. Fuel is a major cost driver, with mining vehicles, particularly trucks, consuming large volumes. Moreover, the consequences of an interruption in fuel availability can be costly, with remote sites at the greatest risk. Accurate monitoring of silos when filling is also vital to minimize dangers to personnel and the environment. Endress+Hauser fuel management technologies minimize risk and drive production efficiencies in mining operations.
350 litres
of diesel fuel are consumed on average by a mining truck per hour.
How we can help
Fuel is the lifeblood of a mine, however there is often potential for optimization in its management and control. Endress+Hauser offers technologies with multiple applications for improving fuel management and handling in mining operations.
Loading metering skids for optimal fuel loading from suppliers
Inventory management resources to ensure constant fuel supply
Silo overfill prevention solutions to protect personnel and the environment
Aplikacije
Straightforward fuel loading
Fuel loading can be an uncertain process, exacerbated by the low levels of accuracy of mechanical flowmeters, often only 0.5%, and disagreements between fuel suppliers and mine operators are commonplace.
Naše strokovno znanje na tem področju
Endress+Hauser offers multiple technologies to overcome ambiguities in fuel loading.
Integrate the Endress+Hauser Coriolis flowmeter with an accuracy of 0.1%
Leverage our unique density calibration to detect diluted or impure fuel
Improve fuel transfer accuracy to 0.25% with the Endress+Hauser loading metering skid
Once delivered to site, fuel needs to be stored, monitored and managed. Mine operators need seamless access to high-quality online and real time data in order to make optimal decisions in fuel management.
Thanks to our expertise in the mining and the Oil&Gas industry Endress+Hauser can offer dedicated solutions for your fuel management challenges. Plus, our offering consists of both system components and measuring instruments which makes integration easy and reliable.
0.25%
measuring accuracy of loading metering skid
< 1 min.
of reaction time to potential overfills
<5 min
to proof-test 16 fuel tanks
Preglejte našo ponudbo!
Analysis
Analysis
Water, beverages, dairy products, chemicals or pharmaceuticals have to be analyzed every day. Choose the device best suited to your process needs from our comprehensive product portfolio.
Flowmeter
Flowmeter
Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. Select the flowmeter best suited to your process needs.
Level
Level
Continuous level measurement and point level detection in liquids and bulk solids
Pressure
Pressure
Powerful instruments for process pressure, differential pressure, level and flow.
Software
Software
Apart from all relevant measuring and system technologies, we also offer appropriate software for all branches of industry that provide to run your operating processes at its full potential.
System products
System products
Applicator
Temperature measurement
Temperature measurement
Thermometers and transmitters for the process industry
Optimirajte vire in maksimirajte zmogljivost postroja. Izvedite več!
Energetika: Brez energije se svet ustavi
Energetika: Brez energije se svet ustavi
Vi skrbite, da imamo vsi dovolj energije - mi vam priskrbimo aplikacijsko znanje za vse vrste elektrarn: termo (premog, plin, mazut), turbinske s kombiniranim ciklom, sežig odpadkov, hidro, nuklearne.
Voda in odpadna voda: zaščiti, ohrani, izboljšaj
Voda in odpadna voda: zaščiti, ohrani, izboljšaj
Prepričani smo, da vam lahko pomagamo doseči obratovalne cilje v celotnem vodnem krogu. To vam Endress+Hauser zagotovi z združitvijo inovativnega portfelja merilnih instrumentov, strokovnih storitev in ekspertnih izkušenj v vodni panogi.
Cenimo vašo zasebnost
Uporabljamo piškotke, da bi lahko izboljšali vašo izkušnjo med brskanjem, zbirali statistične podatke za izboljšanje delovanja spletnega mesta in zagotavljali prilagojene oglase ali vsebine.
Z izbiro "Sprejmi vse" se strinjate z našo uporabo piškotkov.
Za podrobnosti si oglejte naš Pravilnik o piškotkih .