Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina
Tankvision LMS NXA86B – product picture

Tankvision LMS NXA86B

LNG Tank Gauging system

NXA86B
Please Wait (spinning wheel)
Nalaganje cene
Cene trenutno niso na voljo
Price on request
Filtriraj po Merjenje /uporaba
Merjenje/uporaba

Za prenos CAD risb tega izdelka, ga konfigurirajte

  • Merilni princip

    Inventory Management Solutions

  • Application Task

    Data acquisition
    Data management
    Process monitoring & visualization

  • Field of Application

    Tankvision LMS NXA86B is a on-premise software for installation on a single station or server client system for monitoring of level, volumes, mass and energy content specifically for LNG tanks in storage facilities.

  • Operating systems

    Single Station or Client System:
    Windows 10
    Windows 11
    Server System:
    Windows Server 2022

  • Processor type

    Single Station or Client System:
    Multi-core processor (e.g. Intel Core i7 or equivalent)
    Server System:
    Multi-core (4, 6, or 8) processor (e.g. Intel E5 Xeon)

  • Main memory

    Single Station or Client System:
    8 GB
    Server System:
    16 GB (32+ GB if used as a virtual host)

  • Hard-disk capacity

    Single Station or Client System:
    500+ GB
    Server System:
    Dual 500+ GB minimum, RAID recommended

  • Monitor resolution, display

    1920 x 1080 (or better)

  • Interfaces

    OPC classic
    OPC UA
    Modbus