Netilion Network Insights is the solution of choice for user-friendly and low-maintenance water network monitoring. It connects all levels of a water supply system: from the field measuring devices to components for data transmission and data recording to data evaluation – your smart water network management solution from one single source. Recorded measurements from all process steps are displayed in a customizable visualization in the integrated dashboard of the web-based solution.
Solution overview:
Available for:
Voda in odpadna voda
Hardware & Software:
High quality measuring devices for flow, level, pressure, temperature, analysis, or registration
Secure connectivity solutions: via cable or wireless, providing tamper-proof encrypted communication
Web-based SCADA with tailor-made dashboard and visualization
Netilion – our state-of-the-art IIoT ecosystem
Heartbeat Technology – our unique diagnostics, monitoring, and verification concept
Services:
Project management & engineering
FAT & SAT services
Project start-up and commissioning
Customer training
Calibration services
Maintenance services
1st digital water solution with cloud-based instrument verification
Our Netilion Network Insights solution enables simple and remote device verification during operations thanks to Heartbeat Technology. The integrated Heartbeat Verification functionality is a traceable verification method according to ISO 9001 and can be triggered directly within the solution for all supported flowmeters – anytime, anywhere. This automated, cloud-based instrument verification allows you to effortlessly meet regulatory requirements while saving costs and time.
From drinking water quality to treated wastewater residual emissions, our customizable and web-based solution, Netilion Network Insights, allows for real-time monitoring of your KPIs around the clock – whether in the field or in the control center. The comprehensive visualization of all water flows guarantees complete transparency in your water network and helps you to optimize all processes where sensors gather valuable information.
Increase efficiency with remote data collection
Eliminate manual measurements and on-site sampling and rely on automated reports that are less prone to errors.
Enhance energy efficiency and costs
through lower energy consumption thanks to reliable detection of leaks in the water network and by optimizing pumping times.
Optimize water availability by predicting water consumption
thanks to comprehensive trend analyses and forecasts using current weather data (e.g. runoff, water demand, availability, etc.).
Assure legal compliance of material loads and reliable billing of costs
through permanent monitoring of incoming wastewater volume and quality, allowing you to detect deviations at an early stage.
Benefit from cloud-based flowmeter verification
with Heartbeat Technology and save time with integrated verification reports that enable remote device verification.
With Netilion Network Insights, Oberzent's water masters now see all relevant data points of their water system on a cloud-based dashboard without having to drive to the plants.
Interested in our solutions? Our consultants can answer all your questions
S storitvijo vzdrževanja instrumentacije Endress+Hauser izboljšajte svojo obratovalno učinkovitost, zanesljivost meritev in zmanjšajte kakovostna, varnostna ter okoljska tveganja.
Optimize and automate your water network – anywhere, anytime. Learn more about our smart monitoring solution Netilion Network Insights in this competence brochure.
Nitrogen removal from wastewater with Liquiline Control
Discover the Liquiline Control automation solution for reliable nitrogen removal from wastewater, stable processes even during peak loads, and cost savings through optimized use of energy.
Phosphorus removal from wastewater with Liquiline Control
Discover the Liquiline Control automation solution for reliable phosphorus removal from wastewater, stable processes even during peak loads, and cost savings through optimized use of precipitants.
Water quality monitoring systems for drinking water
Explore Endress+Hauser water industry solutions for cost-effective and reliable drinking water quality monitoring, today and into the future.
Monitoring systems for municipal wastewater treatment plants
Discover Endress+Hauser smart monitoring for wastewater treatment plants. Comply to legal limit values with improved efficiency with our easy to use, cost-effective, turnkey monitoring systems.
Wastewater effluent monitoring systems for all industries
Learn more about our robust, turnkey wastewater monitoring systems with smart maintenance that help you comply with your legal and contractual limits.
Cenimo vašo zasebnost
Uporabljamo piškotke, da bi lahko izboljšali vašo izkušnjo med brskanjem, zbirali statistične podatke za izboljšanje delovanja spletnega mesta in zagotavljali prilagojene oglase ali vsebine.
Z izbiro "Sprejmi vse" se strinjate z našo uporabo piškotkov.
Za podrobnosti si oglejte naš Pravilnik o piškotkih .