Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina

Optimized temperature control in steam power plants

Efficient stand-by operation of a turboset

Accurate temperature control in the standby mode of a steam power plant is important in order to be able to start up the system quickly and efficiently. A non-invasive temperature sensor can be easily retrofitted to the existing pipe and integrated into the control system without any problems. Thanks to the additional signal, a significantly faster measurement and thus optimized temperature control can be achieved.

Steam power plant ©Adobe Stock/Tilo Grellmann

Benefits

  • Quick and easy installation

  • No need to open the pipe

  • Accurate and fast additional temperature information from the process for optimized control

The challenge

Retrofitting an additional invasive temperature measurement point requires considerable effort. The system must be completely shut down and the pipes emptied. In addition, drilling and welding is necessary on existing plant components, which requires new tests and operating approvals by notified bodies.

Our solution

The non-invasive thermometer iTHERM SurfaceLine TM611 is the ideal solution as it is easy and quick to install, does not interfere with the plant's pressure-bearing structures, and provides fast and accurate temperature measurement.

Stopite v stik z nami

Vas zanima naša ponudba? Bi se želeli pogovoriti o svojem področju uporabe?

Prosimo, kar se da podrobno opišite, kako vam lahko pomagamo.

  • Enostavni produkti

  • Lahka izbira, vgradnja in uporaba

Tehnična odličnost

Preprostost

  • Standardni produkti

  • Zanesljivi, robustni, nezahtevni za vzdrževanje

Tehnična odličnost

Preprostost

  • Vrhunski produkti

  • Visoko funkcionalni in praktični

Tehnična odličnost

Preprostost

  • Specialni produkti

  • Zasnovani za posebej zahtevne aplikacije

Tehnična odličnost

Preprostost

Spremenljivo

FLEX izbira Tehnična odličnost Preprostost
  • F
  • L
  • E
  • X

Segment Fundamental

Zadostite svojim osnovnim merilnim potrebam

Tehnična odličnost
Preprostost
  • F
  • L
  • E
  • X

Segment Lean

Obvladajte ključne procese na preprost način

Tehnična odličnost
Preprostost
  • F
  • L
  • E
  • X

Segment Extended

Optimirajte procese z inovativnimi tehnologijami

Tehnična odličnost
Preprostost
  • F
  • L
  • E
  • X

Segment Xpert

Imejte pod nadzorom najzahtevnejše aplikacije

Tehnična odličnost
Preprostost

Spremenljivo