Title

Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina
product picture of the process gas analyzer SFDS

SFDS
process gas analyzer

Analyzer system for reliable monitoring of smoldering fires

ISFDS
Please Wait (spinning wheel)
Nalaganje cene
Cene trenutno niso na voljo
Price on request

Lastnosti na dlani

  • Measured variables

    CO, O2

  • Measuring range

    CO: 0 ... - 60 ppm / 0 ... 8,000 ppm
    O2: 0 ... - 25 vol. %

  • Ambient temperature range

    Indoor: +5 °C ... +40 °C
    Can be expanded on the system side if necessary
    Indoor with cooling unit: +5 °C ... +50 °C
    Can be expanded on the system side if necessary
    Outdoor: –20 °C ... +50 °C
    Can be expanded on the system side if necessary

Področje uporabe

The SFDS is a continuous measurement system for monitoring carbon monoxide and oxygen in applications with high dust content. The extractive measurement of the components CO and O2 enables early detection of smoldering fires and timely initiation of fire-fighting measures. The ATEX-certified system components allow for reliable monitoring in dust Ex areas (ATEX zones 21 and 22, optionally in zone 20). Unlike with optical systems that measure the surface, deeper-lying embers can also be detected.

  • Early detection of smoldering fires


Device properties:

  • Early CO detection through continuous monitoring

  • Application-specific gas sampling with integrated backflush

  • Measurement point switchover for up to four sampling points

  • Gas sampling using heated sample gas line for ATEX zones 21/22 and also gas sampling unit for ATEX zones 21/22 (gas sampling from zone 20 is possible upon request)

  • Setup of analyzer cabinet in Ex-free areas

  • Pre-configured complete system for easy commissioning

Prednosti

  • Risk minimization thanks to early detection of smoldering fires – protects your capital equipment

  • Long system uptime thanks to high gas sampling quality due to integrated backflush

  • Uninterrupted gas sampling possible in ATEX zones 21 and 22 (gas sampling from Zone 20 is possible upon request)

  • Low operating costs due to long service and test gas intervals and low consumption

  • Cost efficient with only one analyzer for up to four sampling points

  • Industry-proven S700 analyzers are the heart of the system

Please Wait (spinning wheel) Loading alternative products
  • Enostavni produkti

  • Lahka izbira, vgradnja in uporaba

Tehnična odličnost

Preprostost

  • Standardni produkti

  • Zanesljivi, robustni, nezahtevni za vzdrževanje

Tehnična odličnost

Preprostost

  • Vrhunski produkti

  • Visoko funkcionalni in praktični

Tehnična odličnost

Preprostost

  • Specialni produkti

  • Zasnovani za posebej zahtevne aplikacije

Tehnična odličnost

Preprostost

Spremenljivo

FLEX izbira Tehnična odličnost Preprostost
  • F
  • L
  • E
  • X

Segment Fundamental

Zadostite svojim osnovnim merilnim potrebam

Tehnična odličnost
Preprostost
  • F
  • L
  • E
  • X

Segment Lean

Obvladajte ključne procese na preprost način

Tehnična odličnost
Preprostost
  • F
  • L
  • E
  • X

Segment Extended

Optimirajte procese z inovativnimi tehnologijami

Tehnična odličnost
Preprostost
  • F
  • L
  • E
  • X

Segment Xpert

Imejte pod nadzorom najzahtevnejše aplikacije

Tehnična odličnost
Preprostost

Spremenljivo