GMP pharmaceutical manufacturing, compliant and productive
Hit quality, compliance and productivity targets with leading edge sensor technology
GMP pharmaceutical manufacturing transition from small scale process development can be challenging. Higher levels of automation and control, new instrumentation and technologies bring additional complexity. GMP compliance, industry standards and guidelines, all need to be addressed to ensure quality specifications are met. Our pharmaceutical manufacturing portfolio enables real-time monitoring and control of quality and process parameters while reaching productivity targets.
100%
matching instruments
to user requirements - perfectly engineered, right first time
How we can help
Endress+Hauser offers a complete portfolio of scalable solutions for pharmaceutical manufacturing excellence. Our instrumentation and sensor devices enable accurate monitoring of critical process conditions, safeguarding compliance and guaranteeing batch release.
Bioreactor and foam level measurement and control
Protein separation in chromatography skids
Analytical measurement in both laboratory and manufacturing
Field instruments for easy calibration
Entire instrumentation designed according to the ASME BPE standard
Aplikacije
Controlled fermentation
Involving living cells, fermentation is a very complex, sensitive and cost intensive bioprocess. Aseptic conditions must be strictly ensured throughout the biopharmaceutical manufacturing process. Consistent measurement is vital when meeting these requirements.
Naše strokovno znanje na tem področju
Designed for long-term stability and accuracy, our instrumentation portfolio enables complete control of bio-reactor conditions:
Rely on redundant pH and optical density measurement
Accurate measurement of conductivity and pH parameters is vital when leveraging chromatography. Moreover, detecting the target proteins to be separated from the complex mixture of the fermentation broth can be a complex challenge.
Naše strokovno znanje na tem področju
Our monitoring solutions enable essential chromatography conditions to be maintained to support the separation process. We also offer UV process photometer sensors to facilitate the detection of target proteins:
In a bioreactor pH is a critical control parameter. Each cell line has its optimum pH range for efficient cell growth and protein expression. From laboratory to large scale manufacturing, consistent and reliable data is required.
Naše strokovno znanje na tem področju
The Endress+Hauser portfolio ensures stable inline pH measurement during fermentation for maximum reliability over all scales and allows an innovative calibration philosophy in the laboratory:
"I am really happy to work for the biopharmaceutical industry at Endress+Hauser and to bring real value to your projects."
Prednosti
Streamline your projects for the biopharmaceutical manufacturing process together with our employees, like Klaus Köhler. They provide both a complete range in instrumentation and profound industry expertise to find the best solution for your needs.
80 %
reduction of instrument type diversity
2 months
faster time to market
0
changes of instruments, thanks to right-first-time specification
Water, beverages, dairy products, chemicals or pharmaceuticals have to be analyzed every day. Choose the device best suited to your process needs from our comprehensive product portfolio.
Flowmeter
Flowmeter
Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. Select the flowmeter best suited to your process needs.
Level
Level
Continuous level measurement and point level detection in liquids and bulk solids
Pressure
Pressure
Powerful instruments for process pressure, differential pressure, level and flow.
Software
Software
Apart from all relevant measuring and system technologies, we also offer appropriate software for all branches of industry that provide to run your operating processes at its full potential.
System products
System products
Applicator
Temperature measurement
Temperature measurement
Thermometers and transmitters for the process industry
Sorodne zgodbe
Čas do prihoda izdelka na trg
Project management in pharma industry, expert support
An embedded engineer will integrate standardization for optimal project delivery and running costs.
Cosmetics manufacturing process accelerated with expertise
Ensure an efficient and stable cosmetics manufacturing process with a full-service provider who helps you increase efficiency and shorten time-to-market.
Izkoristite dodatna projektna znanja in kompetence ter izboljšajte zmogljivost in varnost proizvodnje.
Voda in odpadna voda: zaščiti, ohrani, izboljšaj
Voda in odpadna voda: zaščiti, ohrani, izboljšaj
Prepričani smo, da vam lahko pomagamo doseči obratovalne cilje v celotnem vodnem krogu. To vam Endress+Hauser zagotovi z združitvijo inovativnega portfelja merilnih instrumentov, strokovnih storitev in ekspertnih izkušenj v vodni panogi.
Podporni procesi: Upravljanje pare in industrijske vode
Podporni procesi: Upravljanje pare in industrijske vode
Upravljajte podporne procese učinkoviteje, varneje in zanesljiveje. Naj vam Endress+Hauser pomaga pri izboljšavah parnih energetskih sistemov in sistemov za pripravo industrijske vode. Seznanite se z našo ponudbo.
Cenimo vašo zasebnost
Uporabljamo piškotke, da bi lahko izboljšali vašo izkušnjo med brskanjem, zbirali statistične podatke za izboljšanje delovanja spletnega mesta in zagotavljali prilagojene oglase ali vsebine.
Z izbiro "Sprejmi vse" se strinjate z našo uporabo piškotkov.
Za podrobnosti si oglejte naš Pravilnik o piškotkih .