Receive rapid real-time measurements of H2O concentration in molecular sieve dryers to protect your downstream assets and minimize plant downtime. Endress+Hauser provides a total solution of hardware, software, and services to help you optimize efficiency and lower the overall cost of ownership in your natural gas processing operation.
Solution overview:
Available for:
Kemična industrija
Nafta, plin in pomorstvo
Hardware & Software:
TDLAS trace moisture analyzer SS2100 – series - alarm, analog and RS-485 outputs - Modbus RTU over Ethernet - differential spectroscopy
Internal verification using permeation device
Sample extraction probes
Sample transport and preconditioning
Sample vent tubing
Sunshade racks, cabinets, and shelters
Power and communications distribution
Stream switching systems
Services:
Application consultancy / Migration & site surveying
Project management
Complete project engineering design to execution
Documentation
FAT & SAT
Customer training (project specific)
Project commissioning / Performance verification
Save up to $230'000 per year
with less maintenance, downtime, and regeneration costs
Endress+Hauser’s TDLAS analyzer solution offers continuous, real-time moisture measurement with proven metrology that enables optimum dryer bed switching while optimizing energy consumption and molecular sieve life. Accurate H2O measurements that are immune to contaminant interferences prevent downstream asset damage. Our reliable analyzer measurements also decrease regeneration costs, reduce downtime and require minimal maintenance which lowers OPEX.
Endress+Hauser’s extensive experience in process automation gives a unique ability to provide our customers with turnkey installations and comprehensive solutions. Our patented differential TDLAS technology delivers reliable H2O measurement in molecular sieve dryers for fast and reliable control of natural gas dryer processes without contaminant interferences or maintenance burdens.
Reliable automation
of natural gas, NGL and LNG processes and control
Near instantaneous monitoring
H2O monitoring in just a few seconds
Negligeable interference
with contaminants like methanol and other components
Robust measurement
with non-contact sensor means minimum required maintenance
Interested in our solutions? Our consultants can answer all your questions
Discover how Endress+Hauser’s TDLAS H2S analyzers help to boost the safety of your natural gas pipeline network by preventing corrosion and minimizing explosion risk.
Oil tanker loading and unloading systems
Learn how Endress+Hauser solutions boost jetty throughput and enhance the offloading of liquids from ships
Metering skid for loading and unloading
Discover Endress+Hauser industry solutions for accurate and safe truck and railcar custody transfer applications for liquid petroleum products.
Moisture analyzer for natural gas glycol dehydration
See how the fast, reliable measurements of our TDLAS H2O analyzer enhance gas dehydration processes, sustaining compliance to quality specifications with increased throughput, safety, and efficiency.
LNG composition measurement in tank run-down
Discover how LNG composition measurement with Endress+Hauser Raman analyzer systems can optimize the liquefaction process and improve storage safety.
H2S analyzer for natural gas sweetening
Discover how Endress+Hauser H2S and CO2 analyzer solutions bring efficiency, lower costs, and greater long-term operational stability to the gas sweetening processes of the oil and gas industry.
Mass flow meter bunkering systems for marine fuels
Vast quantities of bunker oil are pumped into the fuel tanks of vessels daily. Even the slightest measurement inaccuracy causes shortages in the "cash register". Our solution provides transparency.
Tank gauging system
Enhance your bulk liquid custody transfer and storage with Endress+Hauser tank gauging solutions.
World-class LNG tank gauging for liquified gas
Tank gauging and operational safety for LNG inventory management
LNG composition measurement in truck loading
Find out how Raman measurement overcomes challenges to deliver consistently fast and accurate readings during LNG truck loading.
LNG composition measurement for baseload custody transfer
Learn how to accurately measure LNG composition during critical baseload custody transfers with reduced OPEX.
Monitoring of wash water from ship exhaust gas scrubbers
Do you or your customers need to monitor the wash water quality of a marine exhaust gas cleaning system (EGCS)? Discover our robust and compliant scrubber water monitoring system.
Detection of H2O in natural gas pipelines
Find out how Endress+Hauser’s TDLAS moisture measurement solutions help to optimize throughput in your natural gas pipeline while maximizing safety and uptime.
Cenimo vašo zasebnost
Uporabljamo piškotke, da bi lahko izboljšali vašo izkušnjo med brskanjem, zbirali statistične podatke za izboljšanje delovanja spletnega mesta in zagotavljali prilagojene oglase ali vsebine.
Z izbiro "Sprejmi vse" se strinjate z našo uporabo piškotkov.
Za podrobnosti si oglejte naš Pravilnik o piškotkih .