Calculations5s value, Average value, Daily average value, Monthly average value, Annual average value, Moving monthly average, Mass emissions, Daily mass emissions, Monthly mass emissions, Annual mass emissions, Daily counter, Monthly counter, Annual counter
TaskMARpems: Redundant emission monitoring for scrubber applications MARdiagnostics: Condition Monitoring for maritime analyzers MARlogger: GHG monitoring based on the emissions mass flow rate calculation
HostingMARpems: On-premise: DNV-certified maritime industrial PC MARdiagnostics: Off-premise: monitoringbox.endress.com MARlogger: On-premise: DNV-certified maritime Industrial PC or virtual machine on the user's servers
Contract typeMARpems: Software MARdiagnostics: SaaS (Software as a Service) MARlogger: Software
Apart from all relevant measuring and system technologies, we also offer appropriate software tools for all branches of industry. Our comprehensive portfolio spans a range of software solutions for inventory management optimizing your inventories and supply chain, for device calibration and configuration through to condition monitoring by providing valuable asset information over the entire life cycle, for energy management efficiently use and monitor energy use in order to reduce costs.
Benefits
Our software for central data management and visualization of stored data allows monitoring the quantities, trending as well as alert indicators for your stock availabilities in order to optimize your inventories and supply chain.
From device calibration and configuration through to condition monitoring by providing valuable asset information over the entire life cycle, our software support you in optimizing your installed base during the commissioning and operation phase.
Gas, steam or water circuits that provide specific forms of energy to the operating process can be found in all branches of industry. Our appropriate software for energy management efficiently use and monitor energy use in order to reduce costs.
In addition, we offer software for easy connection of field devices to process visualization systems via a standard interface as well as software which can be used to configure recorders, temperature transmitters, samplers and system components.
Cenimo vašo zasebnost
Uporabljamo piškotke, da bi lahko izboljšali vašo izkušnjo med brskanjem, zbirali statistične podatke za izboljšanje delovanja spletnega mesta in zagotavljali prilagojene oglase ali vsebine.
Z izbiro "Sprejmi vse" se strinjate z našo uporabo piškotkov.
Za podrobnosti si oglejte naš Pravilnik o piškotkih .