Discover reliable measurement instruments for level, pressure, temperature, system products, liquid analysis and flow. Fundamental products are designed to deliver essential functionality for everyday industrial applications. The products are particularly suited for OEMs, skid builders, machine manufacturers and operators looking for reliable instrumentation for standard applications.
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex
Selected Fundamental products support IO-Link, making it easy to integrate measurement technology into existing automation environments. Benefit from simplified commissioning, efficient device access, and reliable connectivity across your plant.
What makes Fundamental selection the smart choice?
Simplicity
Get the functionality you need with a focus on essential features and intuitive operation. Fundamental products are designed for efficient everyday use.
Reliability
Rely on proven measurement technology designed for dependable performance in everyday industrial applications.
Availability
Designed for fast delivery, Fundamental products help keep projects moving without unnecessary delays.
5-year warranty
Benefit from extended warranty coverage and a straightforward replacement process designed to keep your operations running.
Looking for larger quantities to equip your skids?
Get in touch with our sales experts for OEM and volume purchasing inquiries.
Looking for reliable instrumentation for hygienic applications?
Hygienic applications require solutions that are both simple and reliable. Fundamental products provide fit-for-purpose instrumentation designed for demanding production and CIP cleaning environments.
Find more information on our Fundamental selection for OEMs, Skid Builder and system integrators.
Product finder
Discover all fundamental products in our Product Finder. Filter by your needs.
Cenimo vašo zasebnost
Uporabljamo piškotke, da bi lahko izboljšali vašo izkušnjo med brskanjem, zbirali statistične podatke za izboljšanje delovanja spletnega mesta in zagotavljali prilagojene oglase ali vsebine.
Z izbiro "Sprejmi vse" se strinjate z našo uporabo piškotkov.
Za podrobnosti si oglejte naš Pravilnik o piškotkih .