Proline Promag 10H
Electromagnetic flowmeter

Picture of Proline Promag 10H flowmeter for the food and beverage and life sciences industries ©Endress+Hauser

Proline Promag 10H for the food and beverage as well as life sciences industries

The Electromagnetic Flow Measuring Principle

The flowmeter for smallest flow rates with a highly cost-effective transmitter

Promag H is the preferred sensor for applications with highest requirements in the food and beverage and life science industries. Combined with the Promag 10 transmitter for basic applications and direct integration, Promag 10H offers accurate measurement of liquids for a wide range of applications. It will be the preferred solution for customers aiming for minimized cost of ownership. Promag 10H is available in a compact or remote version.

  • Benefits

    • Flexible installation concept – numerous hygienic process connections

    • Energy-saving flow measurement – no pressure loss due to cross-section constriction

    • Cost-effective – designed for easy applications and direct integration

    • Safe operation – display...

  • Field of application

    • The measuring principle is virtually independent of pressure, density, temperature and viscosity

    • For demanding hygienic applications.

    Device properties

    • Liner made of PFA

    • Sensor housing made of stainless steel (3A, EHEDG)

    • Wetted materials CIP, SIP...

Features and specifications

Back

Details

  • Measuring principle

    Electromagnetic

  • Product headline

    The flowmeter for smallest flow rates with a highly cost-effective transmitter. For demanding hygienic applications.

  • Sensor features

    Flexible installation concept – numerous hygienic process connections. Energy-saving flow measurement – no pressure loss due to cross-section constriction. Maintenance-free – no moving parts. Liner made of PFA. Sensor housing made of stainless steel (3-A, EHEDG).

  • Transmitter features

    Cost‐effective – designed for easy applications and direct integration. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line display with push buttons. Device in compact or remote version.

  • Nominal diameter range

    DN 2...150
    1/12"...6"

  • Wetted materials

    Liner: PFA
    Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum; Platinum
    Process Connections: stainless steel, 1.4404 (F316L); PVDF; PVC
    Seals: O-ring seal (EPDM, FKM, Kalrez), aseptic molded seal (EPDM, FKM, silicone)
    Grounding Rings: stainless steel, 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); tantalum

  • Measured variables

    Volume flow

  • Max. measurement error

    Volume flow: ±0,5% o.r. ± 2 mm/s (±0,5% o.r. ± 0,08 in/s)

  • Measuring range

    0.06 dm3/min to 600 m3/h (0.015 gal/min to 2650 gal/min)

  • Max. process pressure

    PN 40, Cl. 150, JIS 20 K

  • Medium temperature range

    –20 to +150 °C (–4 to +302 °F)

  • Ambient temperature range

    –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    1.4301 (304), corrosion resistant

  • Transmitter housing material

    Powder-coated die-cast aluminum

  • Degree of protection

    IP66/67, type 4X enclosure
    Transmitter remote version: IP67, type 4X enclosure

  • Display/Operation

    2‐line display with push buttons
    Configuration via local display and operating tools possible

  • Outputs

    4‐20 mA HART (active)
    Pulse/switch output (passive)

  • Inputs

    None

  • Digital communication

    HART

  • Power supply

    DC 11 to 40 V
    AC 85 to 250 V (45 to 65 Hz)
    AC 20 to 28 V (45 to 65 Hz)

  • Hazardous area approvals

    FM
    CSA

  • Product safety

    CE, C-tick, EAC marking

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)

  • Pressure approvals and certificates

    PED

  • Hygienic approvals and certificates

    EHEDG, 3-A, FDA

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification