Title

Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina
Picture of Picomag Inline – The economical flowmeter for process quality control and monitoring

Picomag Inline
electromagnetic flowmeter

Smart magmeter for utilities – intuitive · convenient · multivariable

DMA
Please Wait (spinning wheel)
Nalaganje cene
Cene trenutno niso na voljo
Price on request
5-letna garancija

Zasnovana za zaupanje

Naši instrumenti iz osnovne izbire imajo podaljšano 5-letno garancijo – jasen znak našega zaupanja v njihovo dolgoročno zanesljivost in zmogljivost.

V primeru uveljavljanja garancije lahko računate na hiter postopek zamenjave in minimalen administrativni napor – kar vam zagotavlja mir v ključnih trenutkih in pomaga pri nemotenem delovanju.

Veljajo garancijski pogoji

Podaljšana garancija je predmet določenih pogojev. Za vse podrobnosti si oglejte lokalno veljavne Splošne pogoje poslovanja (GTC) na ustrezni strani naše spletne strani.

Lastnosti na dlani

  • Max. measurement error

    Volume flow: +/-0.8% o.r. +/- 0.1% o.f.s

  • Measuring range

    up to 750 l/min

  • Medium temperature range

    -10 to 70°C (+14 to +158 °F)
    Permissible short-term temperature, maximum one hour:
    85 °C (185 °F)
    Repetition after 4 hours at the earliest

  • Max. process pressure

    16 bar

  • Wetted materials

    PEEK, Stainless Steel, FKM, EPDM
    Electrodes: 1.4404/316L

Področje uporabe

Picomag Inline is the economical magmeter for many applications in secondary circuits with conductive liquids in all industries. End customers, skid builders, equipment manufacturers and system integrators value the space-saving Picomag Inline for its flexible installation capabilities. Additionally, its future-oriented, intuitive operation via SmartBlue app on every Bluetooth-enabled smartphone or tablet ensures fast, secure and simple commissioning.

  • The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity

  • Ideal for process quality control and monitoring due to temperature and conductivity measurement in utilities.


Device properties

  • High shock and vibration resistance

  • Degree of protection: IP65/67

  • Empty pipe detection

  • Wireless remote access via Bluetooth SmartBlue app

  • IO-Link and various I/Os for all line-sizes

  • 1.4" TFT color display with backlight

Prednosti

  • Time-saving, easy configuration even in places difficult to reach – secure Bluetooth connection

  • Fewer measuring points necessary – simultaneous flow, conductivity and temperature measurement

  • Cost-efficient specialist for use in tight spaces e.g. skids – sensor and transmitter in one housing

  • Quick offline configuration check – unique, comfortable knock functionality

  • Simple device access through its whole lifecycle – no manual needed due to intuitive SmartBlue app

  • Instant local process monitoring – large, user-friendly display of all measurement activities

  • Flexible integration into all fieldbus systems – plug-and-play device with IO-Link

Videoposnetki

  • IO-Link digital communication technology
    IO-Link communication

    IO-Link makes basic field devices digitally accessible and supports offline parameterization, data transparency and plug-and-produce device exchange.

Segment Fundamental

  • Enostavni produkti

  • Lahka izbira, vgradnja in uporaba

Tehnična odličnost

Preprostost

  • Enostavni produkti

  • Lahka izbira, vgradnja in uporaba

Tehnična odličnost

Preprostost

  • Standardni produkti

  • Zanesljivi, robustni, nezahtevni za vzdrževanje

Tehnična odličnost

Preprostost

  • Vrhunski produkti

  • Visoko funkcionalni in praktični

Tehnična odličnost

Preprostost

  • Specialni produkti

  • Zasnovani za posebej zahtevne aplikacije

Tehnična odličnost

Preprostost

Spremenljivo

FLEX izbira Tehnična odličnost Preprostost
  • F
  • L
  • E
  • X

Segment Fundamental

Zadostite svojim osnovnim merilnim potrebam

Tehnična odličnost
Preprostost
  • F
  • L
  • E
  • X

Segment Lean

Obvladajte ključne procese na preprost način

Tehnična odličnost
Preprostost
  • F
  • L
  • E
  • X

Segment Extended

Optimirajte procese z inovativnimi tehnologijami

Tehnična odličnost
Preprostost
  • F
  • L
  • E
  • X

Segment Xpert

Imejte pod nadzorom najzahtevnejše aplikacije

Tehnična odličnost
Preprostost

Spremenljivo

Please Wait (spinning wheel) Loading alternative products