CCUS is becoming essential for decarbonization strategies worldwide. Successful capture, transport and permanent storage of CO₂ depends on robust measurement, continuous monitoring and strict regulatory compliance. Challenges include varying gas compositions, supercritical CO₂ behavior, impurities and pipeline flow assurance. Endress+Hauser provides fully integrated CCUS solutions to deliver the highest levels of accuracy, safety and transparency across the entire CCUS lifecycle.
Solution Overview:
Available for:
Nafta, plin in pomorstvo
Hardware & Software:
Coriolis mass flowmeters
Differential pressure transmitters
Vortex flowmeters for steam in capture plants
Raman analyzers and probes
Tunable diode laser gas analyzers
Density and viscosity measurement systems
Complete metering control solutions
CO₂ purity monitoring
Leak‑detection monitoring instrumentation
Services:
Application consultancy & onsite inspection
Engineering & project management
FAT & SAT
Commissioning & startup
MRV compliance support
Life‑cycle services
Customer training
Integrated solutions for full CCUS measurement & verification
Our CCUS solutions deliver real‑time measurement, monitoring and verification across capture, compression, dehydration, transportation, injection and long‑term storage. Combining flow, composition, density, phase behavior and leak‑detection technologies, it ensures operational reliability and regulatory compliance.
How we can help
Endress+Hauser supports the complete CCUS value chain — from capture to permanent storage — by offering highly accurate, low‑maintenance instruments and integrated digital solutions. Our systems enable real‑time measurement, ensure compliance with regulatory frameworks, optimize energy efficiency, monitor impurities and detect leaks early to protect storage integrity.
Achieve highest accuracy
with direct mass and density measurement for CO₂ in all phases using Coriolis technology
Enable safe CO₂ compression
dehydration and transport with continuous impurity and phase‑behavior monitoring
Ensure regulatory compliance
with long‑term storage monitoring through seismic, pressure, flow and
leakage‑detection instrumentation
Reduce OPEX
with robust, low‑maintenance instrumentation designed for harsh environments and supercritical CO₂ applications
Uporabljamo piškotke, da bi lahko izboljšali vašo izkušnjo med brskanjem, zbirali statistične podatke za izboljšanje delovanja spletnega mesta in zagotavljali prilagojene oglase ali vsebine.
Z izbiro "Sprejmi vse" se strinjate z našo uporabo piškotkov.
Za podrobnosti si oglejte naš Pravilnik o piškotkih .