Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina

WirelessHART solutions

WirelessHART solutions, cost-efficient integration of moving, changing and remote measuring points

WirelessHART solutions
5 Izdelki
Filter X icon

Izdelek se postopoma ukinja

Na voljo nove alternative

Naslednik

Smernice za postopno opuščanje

Endress+Hauser se zavezuje k dolgoročni podpori vseh naših izdelkov.

Prevzemamo podporo in servis naših izdelkov za obdobje desetih let po obvestilu o umiku izdelka (do trenutka, ko nadomestni deli niso več na voljo).

Vendar si pridržujemo pravico do ponudbe alternativnih rešitev, vključno z nadomestnimi izdelki, če se štejejo za bolj primerne.

Status izdelka

Koren izdelka SWG70
Ime WirelessHART Fieldgate SWG70
Status izdelka In phase out
Datum ukinitve 12/2022
Ustavitev naročila 12/2025
Nadomestni senzor do not applicable
Kalibracija do not applicable
Razpoložljivost rezervnih delov not applicable
Popravilo do not applicable
Nova alternativa SWG50
Nasveti za vzdrževanje

WirelessHART solutions

Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.

About WirelessHART solutions

WirelessHART provides an extremely flexible method of integrating measuring points into monitoring systems. It can be used in systems subject to regular expansion, e.g. well heads, those constantly on the move, as well as on rotating or moving machinery. As the systems are self-organizing, they require a minimum of time to set up, integrate and commission. Endress+Hauser’s adapter concept also allows WirelessHART communication to be quickly added to existing 4 to 20 mA devices.

Operating principle

A WirelessHART system comprises a gateway, which is connected to the monitoring system, and up to 250 WirelessHART field devices. Endress+Hauser’s adapter allows any HART or
4 to 20 mA device to join the wireless network as do specific device display modules. The instruments transmit their measured values at regular intervals to the gateway, which collects them and makes them available to a connected application. FieldCare device configuration software can be used to configure the network.

Prednosti

  • Rapid and flexible installation
  • Suitable for moving and rotating plant equipment
  • Suitable for changing and mobile installations
  • Bridges obstacles and integrates difficult-to-access measuring points
  • Upgrades legacy technology