Lastnosti na dlani
-
Max. measurement error
Density: ±0.01g/cm³
Temperature: ±0.5K
Sound velocity: 2m/s -
Measuring range
Concentration According to concentration app data sheet, maximum 0 to 100 %
Sound velocity 600 to 2000 m/s
Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F)
Density 0.7 to 1.5 g/cm³ -
Medium temperature range
0 to 100 °C (32 to 212 °F)
-
Max. process pressure
max. 16 bar at 20 °C (232 psi at 68 °F)
Področje uporabe
The insertion measuring device Teqwave I was developed for accurate real-time liquid analysis in vessels and larger pipes. Dedicated to in situ concentration measurement, Teqwave monitors various measuring parameters at once, and thus reduces operational expenditure. Match your Teqwave transmitter perfectly to your production needs: You can flexibly define and extend your application range.
The acoustic waveguide measures precisely and reliably, even the smallest changes are detected
Continuous concentration measurement of liquids in vessels or large pipes.
Device properties
Insertion length: 180 mm (7 in) or 500 mm (20 in)
Accurate and independent of flow profile
Industry-compliant, easy installation via DIN rail
3.5" TFT color touch screen or LED indication
4-20 mA, Modbus TCP
Prednosti
Easy and efficient – real-time in situ liquid analysis
Full transparency – constant monitoring of product quality without sampling
Highest process safety – reliable metering due to robust, maintenance-free sensor
Cost-saving – fewer measuring points due to multivariable measurement
Customized usage – innovative application concept, expendable for changing measuring tasks
Simplified process control – user-friendly operation and clear status visualization
Local data backup – integrated data storage for measured values up to 7,5 years
Segment Xpert
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
Teqwave F/I Technical Information
Measuring device with surface acousticwave technology
Smart, flexible concentration measuring device – individually for your
processEN SL 10/09/201906/11/2017Jezik:
angleščina
Verzija:
10/09/2019
Velikost datoteke:
1.7 MB
Ime datoteke:
TI01381DEN_0219.pdf
-
-
-
Navodila za uporabo (BA)
Teqwave F/I Modbus TCP Operating Instructions
Measuring device with acoustic surface wave technology
EN SL 10/09/201906/11/2017Jezik:
angleščina
Verzija:
10/09/2019
Velikost datoteke:
2.1 MB
Ime datoteke:
BA01823DEN_0219.pdf
-
-
-
Kratka navodila (KA)
Teqwave F/I Brief Operating Instructions
Device with acoustic surface wave technology
EN SL 10/09/201906/11/2017Jezik:
angleščina
Verzija:
10/09/2019
Velikost datoteke:
1.7 MB
Ime datoteke:
KA01371DEN_0219.pdf
-
-
-
Navodila za vgradnjo (EA)
Replacing the connection cable
Teqwave F, I, T, H
EN SL 26/03/202101/12/2017Jezik:
angleščina
Verzija:
26/03/2021
Velikost datoteke:
526.9 KB
Ime datoteke:
EA01229DA2_0221.pdf
-
-
-
Posebna dokumentacija (SD)
UKCA marking
Flow, density, concentration, viscosity
EN SL 04/11/202201/10/2021Jezik:
angleščina
Verzija:
04/11/2022
Velikost datoteke:
357.4 KB
Ime datoteke:
SD02752DEN_0222-00.pdf
-
-
-
Posebna dokumentacija (SD)
Concentration App Questionaire
Concentration App
QuestionaireEN SL 21/06/202229/05/201905/03/201819/12/2017Jezik:
angleščina
Verzija:
21/06/2022
Velikost datoteke:
223.6 KB
Ime datoteke:
SD02148DEN_0422.pdf
-
-
-
Študija primera (CS)
Messbar und testbar: Monitoring mit Teqwave
Borer Chemie AG vertraut auf Endress+Hauser für
effiziente BauteilreinigungJezik:
nemščina
Verzija:
13/01/2023
Velikost datoteke:
1.5 MB
Ime datoteke:
CS01770D06DE0122_Borer_Chemie_221129.pdf
-
-
-
Študija primera (CS)
Measurable and testable: Monitoring with Teqwave
Borer Chemie AG relies on
Endress+Hauser for efficient component cleaningJezik:
angleščina
Verzija:
13/01/2023
Velikost datoteke:
1.5 MB
Ime datoteke:
CS01770D06EN0122_Borer_Chemie_221129.pdf
-
-
-
Študija primera (CS)
Waldbrand Distillery monitors alcohol concentration using Teqwave
Simplified quality control in distilleries
Jezik:
angleščina
Verzija:
01/05/2022
Velikost datoteke:
1.8 MB
Ime datoteke:
CS01715DEN_0121_Waldbrand.pdf
-
-
-
Študija primera (CS)
Die Waldbrand Destillerie überwacht Alkoholkonzentration mit Teqwave
Vereinfachte Qualitätskontrolle in Brennereien
Jezik:
nemščina
Verzija:
01/05/2022
Velikost datoteke:
1.8 MB
Ime datoteke:
CS01715DDE_0121_Waldbrand.pdf
-