Lastnosti na dlani
-
Process temperature
Any
-
Process pressure / max. overpressure limit
Any
-
Min. density of medium
Any
-
Min. conductivity of medium
Any
Področje uporabe
The Gammapilot FTG20 is the world’s most advanced Geiger-Mueller counter with highest available sensitivity and outstanding features. Even under extreme process conditions like high pressure, high temperature, corrosiveness, toxicity and abrasion, the radiometric measuring principle can be employed without any problems.
For liquids, solids, suspensions and sludges etc. Particularly for applications under extreme measuring conditions, e.g. high pressure, high temperature, corrosiveness, toxicity, abrasion. All kinds of process vessels, e.g. reactors, autoclaves, separators, acid tanks, mixers, cyclones, cupola furnaces.
Temperature: No limitation (non-invasive, extraneous)
Pressure: No limitation (non-invasive, extraneous)
Switch time: Up to 0.4 seconds
International explosion protection certificates
Prednosti
Sensor and transmitter: One instrument for all measuring tasks - can be used universally due to numerous certificates and approvals
Highest availability, reliability and safety, even for extreme process and ambient conditions
No recalibration after electronics exchange because of HistoROM data management concept and automatic decay compensation
Optimum adjustment to the respective application via a variety of sensitivity versions
Relay, 8/16mA (passive - two-wire loop powered) or 4 to 20mA output for easy system integration
Aluminum or stainless steel housing for heavy-duty applications
Easy commissioning and fast, on-site operation
Videoposnetki
Segment Lean
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
Gammapilot FTG20
Radiometric measuring technology
EN SL 10/12/2012Jezik:
angleščina
Verzija:
10/12/2012
Velikost datoteke:
2 MB
Ime datoteke:
TI01023FEN_0212.pdf
-
-
-
Navodila za uporabo (BA)
Gammapilot FTG20
Operating Instruction
EN SL 19/12/201210/12/2012Jezik:
angleščina
Verzija:
19/12/2012
Velikost datoteke:
3.2 MB
Ime datoteke:
BA01035FEN_0212.pdf
-
-
-
Navodila za vgradnjo (EA)
Electronics sensor Installation instruction
Gammapilot
EN SL 12/03/2013Jezik:
angleščina
Verzija:
12/03/2013
Velikost datoteke:
728 KB
Ime datoteke:
EA01074FA2_0113.pdf
-
-
-
Navodila za vgradnjo (EA)
Cover and gasket connection compartment Installation instruction
Gammapilot
EN SL 12/03/2013Jezik:
angleščina
Verzija:
12/03/2013
Velikost datoteke:
310.6 KB
Ime datoteke:
EA01075FA2_0113.pdf
-
-
-
Navodila za vgradnjo (EA)
Transmitter FTG20 Installation instruction
Gammapilot
EN SL 12/03/2013Jezik:
angleščina
Verzija:
12/03/2013
Velikost datoteke:
661.7 KB
Ime datoteke:
EA01073FA2_0113.pdf
-
-
-
Navodila za vgradnjo (EA)
Cover F27/F13 Installation Instruction
Gammapilot
EN SL 12/03/2013Jezik:
angleščina
Verzija:
12/03/2013
Velikost datoteke:
522.4 KB
Ime datoteke:
EA01072FA2_0113.pdf
-
-
-
Ex varnostna navodila (XA)
Gammapilot FTG20
II 2 G Ex db ia IIC Gb
II 2 G Ex db [ia] IIC Gb
II 2 DEx tb ia IIIC Db
II 2 D Ex tb [ia] IIIC DbJezik:
angleščina
Verzija:
06/09/2022
Velikost datoteke:
528 KB
Ime datoteke:
XA02885FEN_0122-00.pdf
-
-
-
Ex varnostna navodila (XA)
Safety Instructions Gammapilot FTG20
CSA Control Drawing
Explosion proof, DIPJezik:
angleščina
Verzija:
02/04/2013
Velikost datoteke:
120.1 KB
Ime datoteke:
XA00618FEN_0112.pdf
-
-
-
Ex varnostna navodila (XA)
Safety Instructions Gammapilot FTG20
CSA Control Drawing
ISJezik:
angleščina
Verzija:
02/04/2013
Velikost datoteke:
117.7 KB
Ime datoteke:
XA00674FEN_0112.pdf
-
-
-
Ex varnostna navodila (XA)
Safety Instructions Gammapilot FTG20
Ex d ia IIC Txx°C Gb
Ex d [ia] IIC Txx°C Gb
GYJ13.1284X (NEPSI)EN SL 12/12/2013Jezik:
angleščina
Verzija:
12/12/2013
Velikost datoteke:
551.2 KB
Ime datoteke:
XA01138FB2_0113.pdf
-