©Endress+Hauser
Naslednik
High precision servo measurement for liquid level, interface and density
Več informacij
High precision servo measurement for liquid level, interface and density
Več informacij
Enostavni produkti
Lahka izbira, vgradnja in uporaba
Tehnična odličnost
Preprostost
Standardni produkti
Zanesljivi, robustni, nezahtevni za vzdrževanje
Tehnična odličnost
Preprostost
Vrhunski produkti
Visoko funkcionalni in praktični
Tehnična odličnost
Preprostost
Specialni produkti
Zasnovani za posebej zahtevne aplikacije
Tehnična odličnost
Preprostost
FLEX izbira
Tehnična odličnost
Preprostost
Segment Fundamental
Zadostite svojim osnovnim merilnim potrebam
Tehnična odličnost
Preprostost
Segment Lean
Obvladajte ključne procese na preprost način
Tehnična odličnost
Preprostost
Segment Extended
Optimirajte procese z inovativnimi tehnologijami
Tehnična odličnost
Preprostost
Segment Xpert
Imejte pod nadzorom najzahtevnejše aplikacije
Tehnična odličnost
Preprostost
Characteristic / Application
High precision measurement for liquid level, interface, density
Supply / Communication
85-264 VAC 20-55 VAC/20-62 VDC
Ambient temperature
Standard: -20 °C ... 60 °C (-4 °F ... 140 °F) Optional: -40 °C ... 60 °C (-40°F ... 140 °F)
Process temperature
-200 °C ... 200 °C (-328 °F ... 328 °F)
Process pressure / max. overpressure limit
0.2 bar g ... 25 bar (3 psi ... 363 psi)
Max. measurement distance
Standard: maximum 47 m (154 ft)
Communication
4 ... 20 mA HART Modbus V1 WM550 BPM Mark-Space Contact relay x4
Certificates / Approvals
ATEX, FM, CSA, IEC Ex, TIIS, NEPSI
Application limits
Stilling well or guide wires for turbulent application Maximum measuring range with custody transfer approval: 28 m (92 ft) Recommend PTFE displacer for high viscosity application Interface measurement requires min. difference of 0.100 g/ml between layers
Dokumenti 57
Proservo NMS5 - Technical Information
• SIL2 Certified • Measures liquid to an accuracy of +/- 0.7 mm •Measures two clear interface levels and specific gravity of up to three liquid phases •Profiling of Iiquid density throughout the tank (Tank profile) and upper layer (I/F profile) •Latest microtechnology keeps the design simple, lightweight and compact •Wetted parts are completely separated from the electronic circuit •Tank top mounting with 3” flange weighing only 12 kg (aluminum version) • Wide range of output signals including V1, RS 485,WM550,M/S, Enraf BPM and HART® protocol
EN
SL
French japonščina ruščina kitajščina
02/06/2016
23/12/2015
05/09/2014
07/01/2014
02/10/2013
Jezik:
angleščina
Verzija:
02/06/2016
Velikost datoteke:
2.8 MB
Ime datoteke:
TI00452G08EN08.16.pdf
Intelligent tank gauge with high accuracy performance Liquid level, I/F, Density & Density Profile
EN
SL
nemščina French japonščina poljščina ruščina
01/04/2009
01/09/2005
01/08/2005
Jezik:
angleščina
Verzija:
01/04/2009
Velikost datoteke:
1.5 MB
Ime datoteke:
TI006NEN.pdf
Tank side monitor
For tank side monitoring and controlling of Proservo NMS 5 intelligent
tank gauge
Remote monitoring and control for Proservo tank gauge Indication via two line illuminated display Operation via 3 optical keys (touch control) and Endress+Hauser user friendly Programming matrix Protection class IP 67 housing Explosion proof forhazardous area mounting
EN
SL
French japonščina poljščina
01/07/2009
01/08/2005
Jezik:
angleščina
Verzija:
01/07/2009
Velikost datoteke:
738.9 KB
Ime datoteke:
TI008N08en07.09.pdf
Proservo NMS 53x Operating Instructions
High accuracy servo level gauge based on the principle of displacement measurement
EN
SL
češčina nemščina poljščina
01/11/2004
Jezik:
angleščina
Verzija:
01/11/2004
Velikost datoteke:
3.8 MB
Ime datoteke:
BA001NEN.pdf
Proservo NMS5/7 series- Operating Instructions
The proservo NMS series ofintelligent tank gauges are designed for high accuracy measurement in storage and process applications. They fulfill the exact demands of tank inventory management, loss control, total saving and safe operation.
EN
SL
French japonščina ruščina
01/04/2009
Jezik:
angleščina
Verzija:
01/04/2009
Velikost datoteke:
5.2 MB
Ime datoteke:
BA1001N08en04.09.pdf
Promonitor NRF560 Operating Instructions
Tank side monitor for integration and communication with Proservo and Prothermo
EN
SL
poljščina
01/11/2004
Jezik:
angleščina
Verzija:
01/11/2004
Velikost datoteke:
443 KB
Ime datoteke:
BA003NEN.pdf
Proservo NMS5 - Operating Instructions
Proservo NMS5 of intelligent tank gauge is designed for high-accuracy liquid level measurement in storage and process applications. NMS5 performs the tank inventory management, loss control, total cost saving, and safe operation. NMS5 is designed for the purpose of single or multi-task installations, converting a wide range of measurement functions.
EN
SL
French japonščina ruščina
02/06/2016
23/12/2015
05/09/2014
07/01/2014
02/09/2013
Jezik:
angleščina
Verzija:
02/06/2016
Velikost datoteke:
9.4 MB
Ime datoteke:
BA00401G08EN08.16.pdf
MODBUS communication protcol-Proservo NMS5
Tank Gauging - MODBUS communication protocol
EN
SL
01/07/2007
01/08/2005
Jezik:
angleščina
Verzija:
01/07/2007
Velikost datoteke:
317.1 KB
Ime datoteke:
KA002N08en07.07.pdf
WM550 communication protcol-Proservo NMS5
Tank Gauging - WM550 communication protocol
Jezik:
angleščina
Verzija:
01/04/2004
Velikost datoteke:
266.9 KB
Ime datoteke:
KA001N08en11.04.pdf
Proservo NMS53x Series - Safety Instructions
Safety Instructions for Electrical Apparatus Certified for Use in Explosion-hazardous Areas Designation according to IECEx 02: Equipment Protection Level (EPL)
EN
SL
ruščina
13/05/2015
05/07/2013
18/05/2011
Jezik:
angleščina
Verzija:
13/05/2015
Velikost datoteke:
438.5 KB
Ime datoteke:
XA00582G-C08EN03.15.pdf
Iskanje nadomestnih delov po številki iz risbe
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
O-ring, cover drum housing Alu, NBR
Številka risbe
Kataloška koda
11
017803-0034
O-ring, cover drum housing Alu, CR
Številka risbe
Kataloška koda
11
70106019
O-ring, cover drum housing Alu, FKM
Številka risbe
Kataloška koda
11
70106020
O-ring,cover drum housing Al,silicone
Številka risbe
Kataloška koda
11
70106021
O-ring, cover drum housing Alu, PTFE
Številka risbe
Kataloška koda
11
56004345
Measuring wire, 316L, 0.15mm dia., 60m
Številka risbe
Kataloška koda
53
71273740
O-ring, cover drum housing, SS, FKM
Številka risbe
Kataloška koda
11
017803-0066
O-ring,cover drum housing SS,silicone
Številka risbe
Kataloška koda
11
017803-0035
O-ring, cover, drum housing. SS, NBR
Številka risbe
Kataloška koda
11
70109105
O-ring, drum housing D158-d3.5 CR
Številka risbe
Kataloška koda
11
70109106
O-ring, drum housing D158-d3.5 PTFE
Številka risbe
Kataloška koda
11
70109107
O-ring, calibration window, NBR
Številka risbe
Kataloška koda
11
017803-0033
O-ring, calibration window, CR
Številka risbe
Kataloška koda
11
70106018
O-ring, calibration window, silicone
Številka risbe
Kataloška koda
11
017803-0041
O-ring, calibration window, FKM
Številka risbe
Kataloška koda
11
017803-0036
O-ring, calibration window, PTFE
Številka risbe
Kataloška koda
11
56004518
O-ring, display cover, HNBR
Številka risbe
Kataloška koda
11
017803-0030
O-ring, terminal cover, NBR
Številka risbe
Kataloška koda
11
017803-0040
PTFE packing+ring,calibr.window,Zone0
Številka risbe
Kataloška koda
11
71070894
Cover, display module, Aluminium
Številka risbe
Kataloška koda
21
017800-0111
Cover, terminal box, Aluminum, NMS
Številka risbe
Kataloška koda
21
017800-0112
Cover, drum housing,Alu,NMS531/NMS534
Številka risbe
Kataloška koda
21
017800-0113
Cover, drum housing, SS, NMS5
Številka risbe
Kataloška koda
21
56004307
Calibration window, Alu,NMS531/NMS534
Številka risbe
Kataloška koda
21
56004295
Calibration window, SS, NMS5, O-ring
Številka risbe
Kataloška koda
21
56004296
Calibration window, SS, NMS536,O-ring
Številka risbe
Kataloška koda
21
56004297
Calibr.window,SS,Zone0,NMS532/535/536
Številka risbe
Kataloška koda
21
71070909
Številka risbe
Kataloška koda
31
70103940
Številka risbe
Kataloška koda
31
70103942
Številka risbe
Kataloška koda
31
70103941
Številka risbe
Kataloška koda
31
70103943
Številka risbe
Kataloška koda
32
70103937
COM-1, Communication module, V1
Številka risbe
Kataloška koda
33
017800-0005
Številka risbe
Kataloška koda
33
52013661
Modbus module RS485, COM-5
Številka risbe
Kataloška koda
33
71086763
Številka risbe
Kataloška koda
33
70106270
COM-6 HART,passive remote com.module
Številka risbe
Kataloška koda
33
56004484
Številka risbe
Kataloška koda
33
52013651
COM-6 HART,active remote commu.module
Številka risbe
Kataloška koda
33
56004485
Upgrade kit HART active output
Številka risbe
Kataloška koda
33
70106039
Communication module WM550, arrestor
Številka risbe
Kataloška koda
33
56004534
Številka risbe
Kataloška koda
33
52013662
Communication module Mark Space
Številka risbe
Kataloška koda
33
56004409
Številka risbe
Kataloška koda
33
52013658
Communication module ENRAF BPM, COM-3
Številka risbe
Kataloška koda
33
56004355
Številka risbe
Kataloška koda
33
52013649
Alarm output, 4x contact, I/O 3
Številka risbe
Kataloška koda
34
017800-0007
Alarm output,2x contact,I/O 3,TUV OSP
Številka risbe
Kataloška koda
34
70109108
Številka risbe
Kataloška koda
35
017800-0017
Številka risbe
Kataloška koda
35
52013656
Communication module EXI HART, COM-4
Številka risbe
Kataloška koda
36
56004356
Oper. I./C.O., spot temperature
Številka risbe
Kataloška koda
37
56004442
Upgrade kit oper. I./C.O., Ex d temp.
Številka risbe
Kataloška koda
37
70106035
Upgrade kit oper. input/contact out
Številka risbe
Kataloška koda
37
70106032
Operation input/contact out, carrier
Številka risbe
Kataloška koda
37
56004441
Številka risbe
Kataloška koda
37
56004491
Spot temp. input T-AMP Upgrade KIT
Številka risbe
Kataloška koda
37
56004490
Spot temp. Ex ia, carrier
Številka risbe
Kataloška koda
37
70106027
Fuse 250VAC T2A50, NMS, 10 pcs.
Številka risbe
Kataloška koda
40
70106498
Fuse 20-62VDC T3A15, NMS, 10 pcs.
Številka risbe
Kataloška koda
40
70106499
Številka risbe
Kataloška koda
40
70106500
Wiring harness,Ter.-COM-1/RS485/BPM
Številka risbe
Kataloška koda
41
52013660
Wiring harness,Term.-HART passive mod
Številka risbe
Kataloška koda
41
52013650
Wiring harness,Term.-HART active mod.
Številka risbe
Kataloška koda
41
70106037
Wiring harness,Termin.-MarkSpace mod.
Številka risbe
Kataloška koda
41
52013657
Wiring harness, Terminal-I/O-3 module
Številka risbe
Kataloška koda
41
52013653
Številka risbe
Kataloška koda
41
52013652
Wiring harness,Terminal-I/O-5 module.
Številka risbe
Kataloška koda
41
52013655
Wiring harness, Terminal-COM-4 module
Številka risbe
Kataloška koda
41
70106036
CPU, T-AMP Ex d module cable
Številka risbe
Kataloška koda
41
70106033
Wiring harness,Terminal-T-AMP Ex d
Številka risbe
Kataloška koda
41
70106034
Wiring harness,Terminal-T-AMP Ex ia
Številka risbe
Kataloška koda
41
70105996
CPU, T-AMP Ex ia module cable
Številka risbe
Kataloška koda
41
70105995
Terminal, noise filter, Exd
Številka risbe
Kataloška koda
42
56004508
Terminal, noise filter, Exd(ia)
Številka risbe
Kataloška koda
42
56004509
PCB CPU Carrier set complete, spacer
Številka risbe
Kataloška koda
43
017800-0015
Display module 4line, 3key optical
Številka risbe
Kataloška koda
44
70103938
Številka risbe
Kataloška koda
51
017800-0043
Detector unit NMS, TCC-3, V1
Številka risbe
Kataloška koda
51
70103944
Wire drum + wire Mes., 28m
Številka risbe
Kataloška koda
52
56004523
Wire drum, 10/16m PFA>316L, 0.4, FKM
Številka risbe
Kataloška koda
52
56004524
Wire drum, AlloyC wire, 10/16/22m,FKM
Številka risbe
Kataloška koda
52
56004520
Številka risbe
Kataloška koda
52
71114404
Wire drum, 28m wire, silicone
Številka risbe
Kataloška koda
52
71114405
Wire drum, wire 0.15mm 28m, FFKM
Številka risbe
Kataloška koda
52
71136789
Wire drum, 10/16m PFA>316L, 0.4, CR
Številka risbe
Kataloška koda
52
71114406
Wire drum10/16m PFA>316L,0.4,silicone
Številka risbe
Kataloška koda
52
71114407
Wire drum, AlloyC wire, 10/16/22m, CR
Številka risbe
Kataloška koda
52
71114408
Wire drum, AlloyC wire, 10/16/22m,VQM
Številka risbe
Kataloška koda
52
71114409
Številka risbe
Kataloška koda
52
71133077
Wire drum, 36m wire 316L, CR
Številka risbe
Kataloška koda
52
71133079
Wire drum, 36m wire 316L, silicone
Številka risbe
Kataloška koda
52
71133078
Wire drum, wire 0.15mm 36m, FFKM
Številka risbe
Kataloška koda
52
71136790
Wire drum, wire 0.15mm 47m
Številka risbe
Kataloška koda
52
71134099
Wire drum, wire 0.15mm 47m, CR
Številka risbe
Kataloška koda
52
71134100
Wire drum, wire 0.15mm 47m, Silicone
Številka risbe
Kataloška koda
52
71134101
Številka risbe
Kataloška koda
52
56004525
Številka risbe
Kataloška koda
52
56004527
Wire drum bracket SS, Teflon coated
Številka risbe
Kataloška koda
52
56004526
Bearing, wire drum bracket, PTFE, NMS
Številka risbe
Kataloška koda
52
017800-0221
5x measuring wire, 16m, d=0.4mm, PTFE
Številka risbe
Kataloška koda
53
56004256
Measuring wire, 16m, PFA>316L, 0.4 mm
Številka risbe
Kataloška koda
53
56004912
Številka risbe
Kataloška koda
53
017800-0243
Številka risbe
Kataloška koda
53
71134095
Številka risbe
Kataloška koda
53
71134096
Številka risbe
Kataloška koda
53
XPN0005-
Measuring wire, AlloyC, 0.2mm dia., 22m
Številka risbe
Kataloška koda
53
71273742
Številka risbe
Kataloška koda
53
71273746
Številka risbe
Kataloška koda
53
71273744
Calibration weight 50gr, NMS5
Številka risbe
Kataloška koda
75
71067825
Cenimo vašo zasebnost
Uporabljamo piškotke, da bi lahko izboljšali vašo izkušnjo med brskanjem, zbirali statistične podatke za izboljšanje delovanja spletnega mesta in zagotavljali prilagojene oglase ali vsebine.
Z izbiro "Sprejmi vse" se strinjate z našo uporabo piškotkov.
Za podrobnosti si oglejte naš Pravilnik o piškotkih .
Prilagodi
Sprejmi samo bistveno
Sprejmi vse