Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina
Memosens CCS50D: Digital chlorine dioxide sensor

Digital chlorine dioxide sensor Memosens CCS50D

Memosens sensor for water, process water and utilities in all industries

CCS50D
Please Wait (spinning wheel)
Nalaganje cene
Cene trenutno niso na voljo
Price on request
from CHF ??.-
Filtriraj po Merjenje /uporaba
Merjenje/uporaba

Za prenos CAD risb tega izdelka, ga konfigurirajte

  • Merilni princip

    Chlorine dioxide

  • Application

    Adequate disinfection in drinking water, preventing of pathogen formation in cooling water systems, water used to wash pre-packaged vegetables, ensures the absence of chlorine dioxide in beverage systems

  • Characteristic

    Amperometric measurement of dissolved chlorine dioxide

  • Measurement range

    Trace: 0 to 5 mg/l ClO2
    Standard: 0 to 20 mg/l ClO2
    High: 0 to 200 mg/l ClO2

  • Measuring principle

    Closed, membrane covered measuring cell
    Reduction of chlordioxide (ClO2) to chloride at the cathode with appr. 120mV

  • Design

    Closed amperometric 2-electrode measuring cell with PVDF membrane

  • Material

    Sensor shaft: POM
    Membrane: PVDF
    Membrane cap: PVDF

  • Dimension

    Diameter: 25 mm (0.98 inch)
    Length: 161 mm (6.34 inch)

  • Process temperature

    0 to 55 °C , non-freezing
    (32 to 130 °F)

  • Process pressure

    Max. 2 bar abs
    (Max. 29 psi abs)

  • Temperature sensor

    10k NTC integrated (Memosens)

  • Connection

    Inductive, digital connection head with Memosens