Lastnosti na dlani
-
Accuracy
0.075% of individual sensor,
"PLATINUM" 0.05% of individual sensor -
Process temperature
–25...+150°C
(–13...+302°F) -
Pressure measuring range
100mbar...40bar
(1.5psi...600psi) -
Process pressure / max. overpressure limit
60 bar (900 psi)
-
Material process membrane
Ceramic
316L, AlloyC -
Measuring cell
100 mbar...40 bar
(1.5 psi...600 psi)
Področje uporabe
The electronic dp Deltabar FMD71 is a differential pressure system, used to measure the pressure or level, volume or mass of liquids in pressurized tanks or distillation columns/evaporators. The high pressure sensor (HP) measures the hydrostatic pressure. The low pressure sensor (LP) measures the head pressure. The level is calculated in the transmitter using these two digital values. The electronic dp system eliminates issues of traditional differential pressure measurements.
For differential pressure, level, volume or mass measurement of liquids in pressurized tanks and distillation columns/evaporators.
Process connections: Threads, flanges and hygienic connections
Process temperature: -40 up to +150°C (-40 to +302°F)
Measuring range: 100mbar to +40bar (6 to 600psi)
Accuracy: Single sensor up to ±0.05%, system up to ±0.07%
International explosion protection certificates, hygienic approvals
Prednosti
Eliminates traditional mechanical issues resulting in greater process availability and reliability
Overload-resistant high purity ceramic sensor (99.9% Al2O3)
Safety risks are minimized with the new electronic differential pressure system architecture and design
Lowest total cost of ownership due to reduced installation time, maintenance, downtime and spare requirements
Multivariable level measurement: HART-based differential pressure, head pressure and sensor temperatures from one system
Continuous health indication of the entire system via HART-based diagnostic
High reproducibility and long-term stability
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
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN SL 25/03/202415/09/202328/10/202130/07/202119/06/2020Jezik:
angleščina
Verzija:
25/03/2024
Velikost datoteke:
1.1 MB
Ime datoteke:
TI00426FEN_2524.pdf
-
-
-
Tehnične informacije (TI)
TI Deltabar FMD71, FMD72
Level measurement with electronic differential pressure
HARTEN SL 01/04/202406/10/202126/02/201808/06/201514/04/2014Jezik:
angleščina
Verzija:
01/04/2024
Velikost datoteke:
2.3 MB
Ime datoteke:
TI01033PEN_0824-00.pdf
-
-
-
Navodila za uporabo (BA)
Deltabar FMD71, FMD72 Operating Instructions
Electronic differential pressure transmitter for level measurement
EN SL 26/02/201808/06/201514/04/201415/11/201301/08/2012Jezik:
angleščina
Verzija:
26/02/2018
Velikost datoteke:
3.4 MB
Ime datoteke:
BA01044PEN_0617.pdf
-
-
-
Parametri naprave (GP)
Deltabar FMD71, FMD72 Description of Device Parameters
Electronic differential pressure transmitter for level measurement
EN SL 26/02/201808/06/201514/04/201415/11/201301/08/2012Jezik:
angleščina
Verzija:
26/02/2018
Velikost datoteke:
711.1 KB
Ime datoteke:
GP01013PEN_0617.pdf
-
-
-
Kratka navodila (KA)
Deltabar FMD71, FMD72 Brief Operating Instructions
Electronic differential pressure transmitter for level measurement
EN SL 26/02/201808/06/201514/04/201423/10/201320/07/2012Jezik:
angleščina
Verzija:
26/02/2018
Velikost datoteke:
2 MB
Ime datoteke:
KA01105PEN_0617.pdf
-
-
-
Kratka navodila (KA)
Cerabar S, Deltabar S, Deltapilot S - Exchange of the push buttons
Cerabar S, Deltabar S, Deltapilot S - Exchange of the push buttons
EN SL 17/05/2021Jezik:
angleščina
Verzija:
17/05/2021
Velikost datoteke:
396.6 KB
Ime datoteke:
KA00610PA2_0312.pdf
-
-
-
Kratka navodila (KA)
Conversion instructions Cerabar S PMC/PMP7x and Deltabar S PMD/FMD7x from software version 1.x to software Version 2.x or higher
Conversion instructions Cerabar S PMC/PMP7x and Deltabar S
PMD/FMD7x from software version 1.x to software Version 2.x or higherEN SL 19/05/2021Jezik:
angleščina
Verzija:
19/05/2021
Velikost datoteke:
2.3 MB
Ime datoteke:
KA00615PA2_0108.pdf
-
-
-
Navodila za vgradnjo (EA)
M12 plug for transmitter
Deltabar FMD71, FMD72
EN SL 05/03/2021Jezik:
angleščina
Verzija:
05/03/2021
Velikost datoteke:
1.2 MB
Ime datoteke:
EA01356PEN_0121.pdf
-
-
-
Navodila za vgradnjo (EA)
M12 plug for sensor FMD71/72
Deltabar FMD71, FMD72
EN SL 05/03/2021Jezik:
angleščina
Verzija:
05/03/2021
Velikost datoteke:
536 KB
Ime datoteke:
EA01358PEN_0121.pdf
-
-
-
Navodila za vgradnjo (EA)
Screw set
Cerabar PMC51B, PMC71B
Cerabar M PMC51, Cerabar S PMC71
Deltabar FMD71EN SL 31/03/2020Jezik:
angleščina
Verzija:
31/03/2020
Velikost datoteke:
129.1 KB
Ime datoteke:
EA01296PEN_0120.pdf
-
-
-
Navodila za vgradnjo (EA)
Terminal module Installation Instructions
Cerabar S PMC71, PMP71, PMP75,Deltabar S FMD77, FMD78, PMD75, Deltabar
FMD71, FMD72, Deltapilot S FMB70EN SL 19/04/201726/01/2015Jezik:
angleščina
Verzija:
19/04/2017
Velikost datoteke:
385.4 KB
Ime datoteke:
EA01115PA2_0217.pdf
-
-
-
Navodila za vgradnjo (EA)
Installation instruction - Ground terminal T14/T15/T17, F30/F31
Cerabar S, Deltabar S, Deltabar, Cerabar M, Deltabar M, Deltapilot M
EN SL 22/06/2015Jezik:
angleščina
Verzija:
22/06/2015
Velikost datoteke:
282.8 KB
Ime datoteke:
EA01131PA2_0115.pdf
-
-
-
Navodila za vgradnjo (EA)
Transmitter electronics Installation instruction
Deltabar
EN SL 25/02/201413/04/2012Jezik:
angleščina
Verzija:
25/02/2014
Velikost datoteke:
438 KB
Ime datoteke:
EA00065PA2_0213.pdf
-
-
-
Navodila za vgradnjo (EA)
Sensor cover, sensor electronics Installation instruction
Deltabar
EN SL 24/02/201426/11/2012Jezik:
angleščina
Verzija:
24/02/2014
Velikost datoteke:
1.1 MB
Ime datoteke:
EA00064PA2_0213.pdf
-
-
-
Navodila za vgradnjo (EA)
Sensor FMD71, FMD72 and cables Installation instruction
Deltabar
EN SL 25/02/201426/11/2012Jezik:
angleščina
Verzija:
25/02/2014
Velikost datoteke:
1.5 MB
Ime datoteke:
EA00066PA2_0313.pdf
-
-
-
Navodila za vgradnjo (EA)
Plug M12 Installation instructions
Deltabar
EN SL 05/08/2016Jezik:
angleščina
Verzija:
05/08/2016
Velikost datoteke:
406.7 KB
Ime datoteke:
EA01175PA2_0116.pdf
-
-
-
Navodila za vgradnjo (EA)
Process seal
Cerabar PMC51B, PMC71B
Cerabar M PMC51, Cerabar S PMC71
Deltabar FMD71EN SL 09/10/202013/05/202031/03/2020Jezik:
angleščina
Verzija:
09/10/2020
Velikost datoteke:
174.4 KB
Ime datoteke:
EA01295PEN_0320.pdf
-
-
-
Navodila za vgradnjo (EA)
Mounting kits for housing T14/T15/T17
Cerabar S PMC71, PMP71/75
DeltabarS PMD75, FMD77/78
Deltabar FMD71/72
Deltapilot S FMB70EN SL 05/03/2021Jezik:
angleščina
Verzija:
05/03/2021
Velikost datoteke:
518.4 KB
Ime datoteke:
EA01359PEN_0121.pdf
-
-
-
Navodila za vgradnjo (EA)
Installation Instructions
Gasket with metal ring for universal process adapter
Deltapilot M FMB50, Deltalpilot S FMB70, Deltabar FMD71, Deltabar S
FMD78, Cerabar M PMC51, Cerabar PMP23EN SL 31/03/2019Jezik:
angleščina
Verzija:
31/03/2019
Velikost datoteke:
183.7 KB
Ime datoteke:
EA01253PA2_0119.pdf
-
-
-
Ex varnostna navodila (XA)
Deltabar FMD71, FMD72 NEPSI: Ex d [ia] IIC T3-T6 Ga/Gb Safety Instructions
Differential Pressure Transmitter
EN SL 28/10/201909/02/2015Jezik:
angleščina
Verzija:
28/10/2019
Velikost datoteke:
240.1 KB
Ime datoteke:
XA01353PEN_0219.pdf
-