Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina

PI Certified PROFINET Engineer and PA Module

The already established certified PROFINET engineer course is now in combination with the PA (Process Automation) module.

The Ethernet-based technology PROFINET has been established for years in factory automation. Also in the process automation, this technology gets a boost specifically with the single ethernet technology. It serves all benefits of industrial ethernet down to the PA field level. Additionally several redundancy concepts force the reliability of process automation plants. You will learn about the PROFINET features, network design, and commissioning up to trouble-shooting.

Datum
08.12.2025 - 11.12.2025
Trajanje
08:30 - 17:00 CET
Lokacija
Endress+Hauser Process Solutions AG
Christoph Merian-Ring 4
CH-4153 Reinach
Švica
Ponujeni jezik
nemščina

Dodatne informacije

PI Certified PROFINET Engineer and PA Module © Endress+Hauser

Kontakt