Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina

Endress+Hauser Temperature+System Products in Italy

Thermometer production – from standard to customer specific products

State-of-the-art production techniques ensure the quality of products, as well as the safety of employees and the environment. Endress+Hauser in Pessano designs and manufactures instruments for temperature measurement, from standard to specifically customized products. It moreover provides installation and maintenance services directly on site, as well as consulting and technical support. Calibration and control of materials are performed in our internationally accredited laboratory.

Endress+Hauser Temperature+System Products Italy ©Endress+Hauser
Endress+Hauser Temperature+System Products Italy ©Endress+Hauser
Endress+Hauser Temperature+System Products Italy ©Endress+Hauser
Endress+Hauser Temperature+System Products Italy ©Endress+Hauser
Endress+Hauser Temperature+System Products Italy ©Endress+Hauser/ Lisa Glatz
Endress+Hauser Temperature+System Products Italy ©Endress+Hauser
Endress+Hauser Temperature+System Products Italy ©Endress+Hauser
Endress+Hauser Temperature+System Products Italy ©Endress+Hauser/ Lisa Glatz
Endress+Hauser Temperature+System Products Italy ©Endress+Hauser
Thermometer production at Endress+Hauser Temperature+System Products Italy ©Endress+Hauser
Thermometer production at Endress+Hauser Temperature+System Products Italy ©Endress+Hauser
Thermometer production at Endress+Hauser Temperature+System Products Italy ©Endress+Hauser
Thermometer production at Endress+Hauser Temperature+System Products Italy ©Endress+Hauser
  • Izvršni direktor

    Davide Zanotto

  • Leto ustanovitve

    Since 1999 with Endress+Hauser, Wetzer Division since 2003

  • Število zaposlenih

    206

Close and ready to work for you

  • Endress+Hauser Pessano is a wholly owned subsidiary of Endress+Hauser Wetzer, Germany.

  • The quality assurance system supporting our dedication to quality and continuous quality improvement is based on ISO 9001, ISO 14001, ISO/IEC17025 and OHSAS 18001.

  • Test equipment and references used for all measurements and tests conducted during the production process traceable to national or international standards (PTB, NIST, NIM etc.).

  • Proizvodnja

Kontakt

  • Endress+Hauser Sicestherm S.r.L.

    Endress+Hauser Sicestherm S.r.L.

    Via Martin Luther King 7

    20042 Pessano con Bornago (MI)

    Italija