Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina

Digital pH sensor
Memosens CPL51E

Digital pH sensor Memosens CPL51E ©Endress+Hauser
Liquiline Mobile CML18 with a pH sensor Memosens CPL51E ©Endress+Hauser

Memosens pH electrode for standard applications in laboratories and in the field

With its robust plastic shaft, the glass membrane protection and metal free connection, Memosens CPL51E can be used for grab sample analysis directly in the field or in the laboratory. The sensor comes pre-calibrated and is directly ready for use. Ideally to be used in combination with the mobile handheld Liquiline Mobile CML18 without any additional settings.
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
  • Lastnosti na dlani

    • Measurement range

      pH 0 to 14 (1 to 12 application range)

    • Process temperature

      -5 to 80 °C (23 to 176 °F)

    • Process pressure

      1 bar, not intended for continues measurment in process

please wait Loading alternative products

Hitra izbira

Izberite med predlaganimi možnostmi
Prodajna cena
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

ali

Individualna konfiguracija

Nadaljujte z izbiranjem med vsemi možnostmi
  • Prednosti

    • The inductive Memosens sensor connection is insensitive to moisture and corrosion.

    • Suitable for use in the laboratory or in the field to check your running process. A physical protection keeps the glass membrane safe in both environments.

    • Automatic...

  • Področje uporabe

    Memosens CPL51E is suited for the following applications in drinking water, wastewater and process water:

    • Check of on-line measuring loops

    • Analysis of grab samples (on-site as well as in the laboratory)

    • pH measurement at process points where no...

Lastnosti in specifikacije

Nazaj

Podrobnosti

  • Merilni princip

    Potentiometric

  • Application

    Grab sample measurement in laboratory and for portable use in the field
    Specially designed for water, wastewater, utility water and process water

  • Characteristic

    Digital Memosens pH sensor for standard use in laboratories and for portable use in the field
    Open hole non-clogging junction for fast and reliable measurement

  • Measurement range

    pH 0 to 14 (1 to 12 application range)

  • Material

    Glass and polymer

  • Dimension

    Diameter: 12 mm (0.47 inch)
    Shaft length: 120 mm (4.72 inch)

  • Process temperature

    -5 to 80 °C (23 to 176 °F)

  • Process pressure

    1 bar, not intended for continues measurment in process

  • Temperature sensor

    NTC 30kΩ

  • Connection

    Inductive, digital Connection head with Memosens technology

  • Ingres protection

    IP68

Dokumenti / Priročniki / Softver