Title

Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina
Bundle for pH measurement in Mining, Minerals and Metals industry for optimized flotation processes

pH measuring point in flotation processes

Reliable pH measurement for optimal beneficiation processes in Mining, Minerals and Metals industry

71539355
Please Wait (spinning wheel)
Nalaganje cene
Cene trenutno niso na voljo
Price on request
Price after configuration in cart

Pregled prednosti

  • Monitor your pH value in flotation processes with the Memosens CPS91E pH sensor. Benefit from Memosens 2.0 technology and maximum process integrity through non-contact, inductive signal transmission. The bundle includes the single channel transmitter Liquiline CM442 and the robust and reliable Dipfit CPA111 immersion assembly. Benefit from a whole measuring point out of one hand to caputre your pH reliably and ensure an efficent process.

  • Benefits at a glance

    • Fast response time for precise process control

    • Minimized risk of blocking in contaminated solutions thanks to the open junction of Memosens CPS91E

    • Built-in ion trap ensures longer lifetime

    • Advanced diagnostic options thanks to Heartbeat Technology and intuitive operation

    • Modular immersion assembly which can be upgraded with a cleaning nozzle to automate cleaning in the process

Bundle in Detail

Bundle for pH measurement in flotation and separation processes

Components and Pre-Configurations

  • Fixations

    To ensure the compatibility of the components with one another it has given certain fixations. Open parameters give you the freedom for individual configuration.

    Components can be configured within the bundle in the cart
  • Components
    Memosens CPS91E - Digital pH sensor for chemical processes, paper or paint production
    1

    Digital pH sensor
    Memosens CPS91E

    Fixations:
    CPS91E- _ 7BTH2
    Tip elektrode:
    7
    osnovna izvedba, točka nič pH 7,0, temperaturni senzor NTC 30k
    Aplikacijsko območje:
    B
    0-14 pH, 0...110°c, 0,8...14 bar (abs)
    Referenčni sistem:
    TH
    odprta diafragma, ionska past, 3 M KCl, Ag/AgCl
    Dolžina tulca:
    2
    120mm
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    1-/2-channel transmitter
    Liquiline CM442

    Fixations:
    CM442- _ _ _ _ _ _ _
  • Dipfit CPA111 - Immersion assembly for up to three sensors
    3

    Immersion assembly
    Dipfit CPA111

    Fixations:
    CPA111-00 _
    Potopna globina:
    0
    1000mm
    Material armature; tesnilo; PAL:
    0
    PP, oring EPDM
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    4

    Digital measuring cable
    CYK10

    Fixations:
    CYK10- _ _ _
  • Enostavni produkti

  • Lahka izbira, vgradnja in uporaba

Tehnična odličnost

Preprostost

  • Standardni produkti

  • Zanesljivi, robustni, nezahtevni za vzdrževanje

Tehnična odličnost

Preprostost

  • Vrhunski produkti

  • Visoko funkcionalni in praktični

Tehnična odličnost

Preprostost

  • Specialni produkti

  • Zasnovani za posebej zahtevne aplikacije

Tehnična odličnost

Preprostost

Spremenljivo

FLEX izbira Tehnična odličnost Preprostost
  • F
  • L
  • E
  • X

Segment Fundamental

Zadostite svojim osnovnim merilnim potrebam

Tehnična odličnost
Preprostost
  • F
  • L
  • E
  • X

Segment Lean

Obvladajte ključne procese na preprost način

Tehnična odličnost
Preprostost
  • F
  • L
  • E
  • X

Segment Extended

Optimirajte procese z inovativnimi tehnologijami

Tehnična odličnost
Preprostost
  • F
  • L
  • E
  • X

Segment Xpert

Imejte pod nadzorom najzahtevnejše aplikacije

Tehnična odličnost
Preprostost

Spremenljivo