Lastnosti na dlani
-
Accuracy
0.3%
-
Process temperature
-10…+100°C
(+14…+212°F)
135°C for 1h
(275°F for 1h) -
Pressure measuring range
400 mbar…+40 bar
(6...+600psi) -
Measuring cell
+400 mbar…+40 bar
(+6 psi...+600 psi)
Področje uporabe
The Cerabar PMP23 is a price-attractive and compact absolute or gauge pressure transmitter. The piezo-resistive measuring cell with flush-mounted 316L diaphragm was designed for applications in the hygienic industry. PMP23 offers various EHEDG and 3-A certified hygienic process connections, materials with FDA conformity, EG1935/2004 conformity, IP69 protection, optional IO-Link and hazardous area certificates. The device can be delivered with customized measuring ranges up to 40bar.
Pressure transducer to measure absolute or gauge pressure in gases or liquids.
Process connections: Flush-mounted hygienic connections, flush mounted thread connections
Process temperature: -10°C to +100°C (-40°F to +212°F) and +135°C (+275°F) for max. 1h
Process pressure: 400mbar to +40bar (6 to 600psi)
Accuracy: ±0.3% of span
International explosion protection certificates, hygienic certificates
Prednosti
Easy and time-saving installation and set up within the plant due to very compact construction and customizable measuring ranges
IO-Link reduces costs and complexity due to easy configuration via simple configuration tools or through the engineering system
Fully welded process connections maximize process safety by minimizing the use of gaskets
Enhanced process availability is ensured by the stringent use of 316L material and the possibility of IP 69 ingress protection for washdown conditions, as well as the high reproducibility and long-term stability of the product
A high flexibility of use and therefore lower storage costs are guaranteed as the PMP23 is suitable for CIP / SIP cleaning
The PMP23 can support the need for hygienic documentation and traceability in the plant as certification such as EHEDG, 3-A or (EC)1935/2004 are available among other relevant certificates and manufacturing declarations
Videoposnetki
Segment Fundamental
-
Enostavni produkti
- Lahka izbira, vgradnja in uporaba
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
TI Cerabar PMP23
Angleška različica - 07/2023
Process pressure measurement
EN SL 31/07/202314/09/202128/05/201918/05/201831/10/2017Jezik:
angleščina
Verzija:
31/07/2023
Velikost datoteke:
890.4 KB
Ime datoteke:
TI01203PEN_1023-00.pdf
-
-
-
Tehnične informacije (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN SL 25/03/202415/09/202328/10/202130/07/202119/06/2020Jezik:
angleščina
Verzija:
25/03/2024
Velikost datoteke:
1.1 MB
Ime datoteke:
TI00426FEN_2524.pdf
-
-
-
Tehnične informacije (TI)
TI Cerabar PMP23
Process pressure measurement
EN SL 31/07/202314/09/202128/05/201918/05/201831/10/2017Jezik:
angleščina
Verzija:
31/07/2023
Velikost datoteke:
890.4 KB
Ime datoteke:
TI01203PEN_1023-00.pdf
-
-
-
Tehnične informacije (TI)
Cerabar PMC11, PMC21, PMP11, PMP21
Process pressure measurement
EN SL 01/04/202118/05/201831/03/201730/09/201630/06/2016Jezik:
angleščina
Verzija:
01/04/2021
Velikost datoteke:
1.1 MB
Ime datoteke:
TI01133PEN_0721.pdf
-
-
-
Navodila za uporabo (BA)
Cerabar PMC11, PMC21, PMP11, PMP21, PMP23
Process pressure measurement
EN SL 01/04/202118/05/201831/03/201730/09/201630/06/2016Jezik:
angleščina
Verzija:
01/04/2021
Velikost datoteke:
1.2 MB
Ime datoteke:
BA01271PEN_0721.pdf
-
-
-
Navodila za uporabo (BA)
BA Cerabar PMP23 IO-Link
Process pressure measurement
EN SL 31/07/202328/05/201931/10/2017Jezik:
angleščina
Verzija:
31/07/2023
Velikost datoteke:
1.1 MB
Ime datoteke:
BA01784PEN_0323-00.pdf
-
-
-
Kratka navodila (KA)
KA Cerabar PMP23 IO-Link
Meritve procesnega tlaka
EN SL 01/05/202311/04/2023Jezik:
slovenščina
Verzija:
01/05/2023
Velikost datoteke:
322.6 KB
Ime datoteke:
KA01601PSL_0223-00.pdf
-
-
-
Kratka navodila (KA)
KA Cerabar PMP23
Meritve procesnega tlaka
EN SL 01/05/202311/04/2023Jezik:
slovenščina
Verzija:
01/05/2023
Velikost datoteke:
328.4 KB
Ime datoteke:
KA01600PSL_0223-00.pdf
-
-
-
Kratka navodila (KA)
Cerabar PMP23 IO-Link Kratka navodila za uporabo
Tlačni pretvornik za varne meritve in nadzor absolutnega in relativnega
tlakaEN SL 28/05/201919/11/2018Jezik:
slovenščina
Verzija:
28/05/2019
Velikost datoteke:
362 KB
Ime datoteke:
KA01402PSL_0219.pdf
-
-
-
Kratka navodila (KA)
Cerabar PMC11, PMC21, PMP11, PMP21, PMP23
Meritve procesnega tlaka
EN SL 01/04/202131/03/202118/05/201831/03/201730/09/2016Jezik:
slovenščina
Verzija:
31/03/2021
Velikost datoteke:
770.4 KB
Ime datoteke:
KA01164PSL_0721.pdf
-
-
-
Navodila za vgradnjo (EA)
Installation Instructions
Gasket with metal ring for universal process adapter
Deltapilot M FMB50, Deltalpilot S FMB70, Deltabar FMD71, Deltabar S
FMD78, Cerabar M PMC51, Cerabar PMP23EN SL 31/03/2019Jezik:
angleščina
Verzija:
31/03/2019
Velikost datoteke:
183.7 KB
Ime datoteke:
EA01253PA2_0119.pdf
-