Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina

Simplified quality control in distilleries

Waldbrand Distillery monitors alcohol concentration using Teqwave

Waldbrand Destillerie now uses Teqwave from Endress+Hauser as a measuring device for monitoring alcohol concentration that can compensate for cross-influences from sugar or mineral content, enabling automatic measurement of the actual alcohol content. Teqwave also meets the requirement of being adaptable to beverage-specific properties. This makes it possible to continuously determine the alcohol content of distilled beverages accurately, even in the presence of sugar/invert sugar, acids, etc.

The distillery of Waldbrand ©Waldbrand Destillerie

Waldbrand Distillery monitors alcohol concentration with Teqwave

Display of Teqwave I measuring alcohol concentration

Teqwave measures the concentration of alcohol and sugar/invert sugar in distilled beverages simultaneously and automatically thanks to preinstalled concentration data sets

The result

  • Simultaneous and automatic concentration measurement of alcohol and sugar/invert sugar in distilled beverages with various concentration ranges thanks to preinstalled concentration data sets

  • Increased measuring accuracy even for difficult applications thanks to product-specific recipes and compensation for cross-influences such as mineral content, acid, etc.

  • Multivariable measurement for concentration of cleaning agents and disinfectants using only one measuring system

  • Simple cleaning of the sensor in the process

  • Reliable measuring performance with low maintenance effort

The team of Waldbrand distillery

Teqwave enables us to measure the alcohol content reliably. In particular, we appreciate the simple operation, automatic measurement of the actual alcohol content and convenient cleaning.

Carina Kain, Distiller
Waldbrand GmbH

The customer requirement

Determining the alcohol concentration of distilled beverages before bottling ensures a consistently high product quality. Waldbrand GmbH previously measured the alcohol concentration manually, and adapted the alcohol content measurement for distilled beverages with sugar content via extensive manual calculations, a time-consuming and error-prone process. They wished to simplify the calculation of the actual alcohol concentration and a robust, accurate measuring device that is easy to clean.

Our solution

Teqwave can simultaneously measure alcohol and sugar/invert sugar concentration in distilled beverages. Preinstalled and beverage-specific concentration data sets enable plug-and-play measurements over various concentrations and temperatures; also recipes can be stored. This ensures consistently high accuracy and product quality, even under differing process conditions. The CIP capability of the sensor and the robust stainless-steel design enable simple cleaning in the process without removal.

Device used

The Ultrasonic concentration meter Teqwave I continuously measures the alcohol and sugar content of distilled beverages while taking various concentration data sets into account. These beverages include:

  • Gin, rum, fruit spirits

  • Single-malt whiskey with honey, etc."