Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina

H2O in natural gas production, storage and transportation

How to measure water moisture in pipelines in the natural gas supply chain with TDLAS technology

All natural gas contains water (moisture) which is measured in natural gas pipelines at production and gathering sites, custody transfer points, compression stations, storage facilities and in the distribution markets. Several methods are used for dehydration such as pressurizing, chilling, and absorption processes that use liquid and solid desiccants.

H2O in natural gas production ©iStock

Benefits at a glance

  • Virtually maintenance free

  • No interference from glycol, methanol or amine

  • Accurate, real-time measurements

  • No wet-up or dry-down delays

  • Reliable in harsh environments

The challenge

Moisture measurement is critical for gas companies to meet quality specifications and to protect pipelines from corrosion. False positives are very costly because the gas cannot be delivered if it is “wet”. Natural gas streams may also contain high levels of solid and liquid contaminants as well as corrosive gases in varying concentrations (glycol, methanol, compressor oil, sulfur compounds).

Our solution

Tunable diode laser absorption spectroscopy (TDLAS) is a technology introduced to the natural gas industry more than a decade ago. The rugged nature of these laser-based analyzers has allowed them to be used in natural gas pipelines with very little maintenance, no interference, and with no detrimental effects from glycol, methanol, amine, H2S, moisture slugs, etc.