Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina

H2S in natural gas production, storage and transportation

TDLAS technology to measure H2S in pipelines in the natural gas supply chain

H2S naturally occurs in oil and gas reservoirs. Produced gas containing high levels of H2S requires treatment to avoid corrosion problems. Gas companies use different technologies to sweeten natural gas. Common processes include directly injected liquid scavengers, chemical amine treating systems and granular solid scavengers. Some processes require the gas to be saturated with moisture. Close proximity to the outlet of a sweetening plant increases the chance of liquid carryover.

SS2000e, SS2100 installed at gas plant ©Endress+Hauser

Benefits at a glance

  • Low maintenance

  • No tape, no light source or probe replacement, no carrier gas

  • Repeatable, fast measurements

  • No field recalibration needed

  • Reliable in harsh environments

Issues with traditional measurements

H2S measurements have traditionally been performed using lead acetate tape. This type of analyzer utilizes mechanical systems that feed a roll of tape through a sensor that detects stains on the tape caused by reaction with H2S. The analyzers require a great deal of maintenance, the tape contains lead that must be handled accordingly, and the systems are prone to failing low (unsafe).

Endress+Hauser’s solution

Tunable diode laser absorption spectroscopy (TDLAS) was introduced to hydrocarbon applications by Endress+Hauser using SpectraSensors technology more than a decade ago. The rugged nature of these laser-based analyzers has allowed them to be used in natural gas pipelines with very little maintenance, no interference, and with no detrimental effects from glycol, methanol, amine, moisture slugs, etc.