Endress+Hauser Sicestherm S.r.L.
Endress+Hauser Sicestherm S.r.L.
Via Martin Luther King 7
20042 Pessano con Bornago (MI)
Italija
State-of-the-art production techniques ensure the quality of products, as well as the safety of employees and the environment. Endress+Hauser in Pessano designs and manufactures instruments for temperature measurement, from standard to specifically customized products. It moreover provides installation and maintenance services directly on site, as well as consulting and technical support. Calibration and control of materials are performed in our internationally accredited laboratory.
Davide Zanotto
Since 1999 with Endress+Hauser, Wetzer Division since 2003
206
Endress+Hauser Pessano is a wholly owned subsidiary of Endress+Hauser Wetzer, Germany.
The quality assurance system supporting our dedication to quality and continuous quality improvement is based on ISO 9001, ISO 14001, ISO/IEC17025 and OHSAS 18001.
Test equipment and references used for all measurements and tests conducted during the production process traceable to national or international standards (PTB, NIST, NIM etc.).
Endress+Hauser Sicestherm S.r.L.
Endress+Hauser Sicestherm S.r.L.
Via Martin Luther King 7
20042 Pessano con Bornago (MI)
Italija