Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina

Maximize yield, minimize downtime

Smart temperature monitoring in High-Pressure Acid (HPAL) Leaching processes

Maximize yield, minimize downtime – accurate and reliable temperature monitoring is key to driving High-Pressure Acid Leaching (HPAL) autoclave performance. Precise measurement ensures safe and efficient operation, helping mineral extraction process to maintain stability and maximize metal recovery. HPAL autoclaves are critical for extracting nickel and cobalt from laterite ores in the mining industry.

Maximize yield, minimize downtime ©Endress+Hauser

Benefits

  • Accelerated mineral dissolution for higher metal recovery

  • Reliable operation under extreme pressure and corrosive conditions

  • Fast response time for optimized process contro

  • 90% extraction efficiency with reduced downtime

The challenge

In HPAL processes, ore is crushed, mixed with water to form a slurry, and pumped into autoclaves where sulfuric acid initiates a chemical reaction at temperatures above 260 °C and pressures exceeding 33 bar. Precise temperature control is vital to optimize leaching efficiency, manage iron hydrolysis, and ensure safe operation.
However, slurry viscosity varies during heating, making accurate temperature measurement difficult. Conventional sensors often fail to respond quickly or withstand the harsh environment, leading to inefficiencies, safety risks, and reduced metal recovery.

Our solution

To meet the demanding requirements of temperature measurement in HPAL autoclaves, Endress+Hauser provides a robust and modular solution centered around the iTHERM ModuLine TM151. This industrial thermometer is equipped with a QuickSleeve RTD sensor that ensures fast response times, enabling precise detection of temperature changes within the slurry. Its barstock thermowell is designed to withstand the extreme pressure and corrosive conditions typical of high-pressure acid leaching, significantly extending the sensor’s lifespan and reducing maintenance needs. The temperature signal is transmitted via the iTEMP TMT72, a HART-compatible transmitter that ensures reliable communication with the control system. For operators who require on-site visualization, the solution can be complemented with the TID10 local display . It is also possible to visualize the process values directly on the customer’s mobile device using the SmartBlue-App. Together, these components form a temperature monitoring system that enhances process efficiency, improves safety, and supports consistent metal recovery in one of the most challenging environments in the mining industry.

Stopite v stik z nami

Vas zanima naša ponudba? Bi se želeli pogovoriti o svojem področju uporabe?

Prosimo, kar se da podrobno opišite, kako vam lahko pomagamo.

  • Enostavni produkti

  • Lahka izbira, vgradnja in uporaba

Tehnična odličnost

Preprostost

  • Standardni produkti

  • Zanesljivi, robustni, nezahtevni za vzdrževanje

Tehnična odličnost

Preprostost

  • Vrhunski produkti

  • Visoko funkcionalni in praktični

Tehnična odličnost

Preprostost

  • Specialni produkti

  • Zasnovani za posebej zahtevne aplikacije

Tehnična odličnost

Preprostost

Spremenljivo

FLEX izbira Tehnična odličnost Preprostost
  • F
  • L
  • E
  • X

Segment Fundamental

Zadostite svojim osnovnim merilnim potrebam

Tehnična odličnost
Preprostost
  • F
  • L
  • E
  • X

Segment Lean

Obvladajte ključne procese na preprost način

Tehnična odličnost
Preprostost
  • F
  • L
  • E
  • X

Segment Extended

Optimirajte procese z inovativnimi tehnologijami

Tehnična odličnost
Preprostost
  • F
  • L
  • E
  • X

Segment Xpert

Imejte pod nadzorom najzahtevnejše aplikacije

Tehnična odličnost
Preprostost

Spremenljivo