Title

Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina

Single-use bioreactors

Explore measurement points and instrument selection across the single-use fermentation process

M F D F F AX L Foam T A O2 A pH A OD F A - Fermentation / Bioreaktor (Single-use) CO2 Abluft Nährmedium Antischaum Base und Säure Medium Inokulum N2 O2 Luft Ernte A - Single use fermentation / bioreactor CO2 Off gas Nutrient Antifoam Base and acid Medium Inoculum N2 O2 Air Harvest
Nutrient feed
Nutrient feed
Antifoam feed
Base and acid feed
Raman Analyzer
Foam level in the bioreactor
Temperature in the bioreactor
Oxygen in the bioreactor
pH in the bioreactor
Optical density
Media
Pretok merjenje v: Nutrient feed

Endress+Hauser ponuja nabor analitskih instrumentov, ki so idealni za to fazo.

warning sign Ni na voljo

Splošne zahteve:

  • High reproducibility over a large flow range
  • Small quantities – dosing and batching
  • Suitable for measuring WFI (water for injection)
  • Measure changing fluids w/o readjustment
  • Real time density measurement with high accuracy

Tehnične zahteve:

  • Measuring task: Liquids
  • Highly viscous product, possible plugging
  • Process temperature: 5 to 50°C (41 to 120°F)
  • Density: 0.8 to 1.25 g/cm³
Pretok merjenje v: Nutrient feed

Endress+Hauser ponuja nabor analitskih instrumentov, ki so idealni za to fazo.

warning sign Ni na voljo

Splošne zahteve:

  • High reproducibility over a large flow range
  • Small quantities – dosing and batching
  • Suitable for measuring WFI (water for injection)
  • Measure changing fluids w/o readjustment
  • Real time density measurement with high accuracy

Tehnične zahteve:

  • Measuring task: Liquids
  • Highly viscous product, possible plugging
  • Process temperature: 5 to 50°C (41 to 120°F)
  • Density: 0.8 to 1.25 g/cm³
Pretok merjenje v: Antifoam feed

Endress+Hauser ponuja nabor analitskih instrumentov, ki so idealni za to fazo.

warning sign Ni na voljo

Splošne zahteve:

  • High reproducibility over a large flow range
  • Small quantities – dosing and batching
  • Suitable for measuring WFI (water for injection)
  • Measure changing fluids w/o readjustment

Tehnične zahteve:

  • Measuring task: Liquids
  • Highly viscous product, possible plugging
  • Process temperature: 5 to 50°C (41 to 120°F)
  • Density: 0.8 to 1.25 g/cm³
Pretok merjenje v: Base and acid feed

Endress+Hauser ponuja nabor analitskih instrumentov, ki so idealni za to fazo.

warning sign Ni na voljo

Splošne zahteve:

  • High reproducibility over a large flow range
  • Small quantities – dosing and batching
  • Suitable for measuring WFI (water for injection)
  • Measure changing fluids w/o readjustment

Tehnične zahteve:

  • Measuring task: Liquids
  • Highly viscous product, possible plugging
  • Process temperature: 5 to 50°C (41 to 120°F)
  • Density: 0.8 to 1.25 g/cm³
Analiza merjenje v: Raman Analyzer

Endress+Hauser ponuja nabor analitskih instrumentov, ki so idealni za to fazo.

Splošne zahteve:

  • Reliable composition analysis for quality insights

Tehnične zahteve:

Nivo merjenje v: Foam level in the bioreactor

Endress+Hauser ponuja nabor analitskih instrumentov, ki so idealni za to fazo.

Splošne zahteve:

  • Safe functionality with all kind of foams
  • Fast response time
  • Low hysteresis

Tehnične zahteve:

  • Measuring task: Point Level / Liquids
  • Highly viscous product, possible plugging
  • Process temperature: 5 to 50°C (41 to 120°F)
  • Density: 0.8 to 1.25 g/cm³
Temperatura merjenje v: Temperature in the bioreactor

Endress+Hauser ponuja nabor analitskih instrumentov, ki so idealni za to fazo.

Alternative:

Splošne zahteve:

  • High accuracy and repeatability
  • Easy and accurate calibration in closed system

Tehnične zahteve:

  • Measuring task: Thermometer
  • Process temperature: 5 to 50°C (41 to 120°F)
  • Process pressure: 0 to 3 bar (0 to 43.5 psi)
Analiza merjenje v: Oxygen in the bioreactor

Endress+Hauser ponuja nabor analitskih instrumentov, ki so idealni za to fazo.

Alternative:

Splošne zahteve:

  • High accuracy
  • Stability over the entire batch time
  • Easy and accurate calibration

Tehnične zahteve:

  • Measuring task: Oxygen
  • Process temperature: 5 to 50°C (41 to 120°F)
  • Density: 0.8 to 1.25 g/cm³
Analiza merjenje v: pH in the bioreactor

Endress+Hauser ponuja nabor analitskih instrumentov, ki so idealni za to fazo.

Splošne zahteve:

  • High accuracy
  • Fast batch readyness
  • Stability over the entire batch time
  • Resistant against protein adhesion

Tehnične zahteve:

  • Measuring task: pH
  • Process temperature: 5 to 50°C (41 to 120°F)
  • Density: 0.8 to 1.25 g/cm³
merjenje v: Optical density

Endress+Hauser ponuja nabor analitskih instrumentov, ki so idealni za to fazo.

Splošne zahteve:

  • High accuracy
  • Easy and accurate calibration
  • Stability over the entire batch time
  • Resistant against product adhesion on windows

Tehnične zahteve:

  • Measuring task: Concentration
  • Process temperature: 5 to 50°C (41 to 120°F)
  • Density: 0.8 to 1.25 g/cm³
Pretok merjenje v: Media

Endress+Hauser ponuja nabor analitskih instrumentov, ki so idealni za to fazo.

warning sign Ni na voljo

Splošne zahteve:

  • High reproducibility over a large flow range
  • Small quantities – dosing and batching
  • Suitable for measuring WFI (water for injection)
  • Measure changing fluids w/o readjustment

Tehnične zahteve:

  • Measuring task: Liquids
  • Highly viscous product, possible plugging
  • Process temperature: 5 to 50°C (41 to 120°F)
  • Density: 0.8 to 1.25 g/cm³
Single-use plastic bioreactor ©Endress+Hauser

Key instrumentation challenges in single-use bioreactors

Fermentation in single-use bioreactors offers flexibility, fast batch turnaround and lower cross-contamination risk because cleaning and sterilization steps are largely eliminated. The biggest challenge is achieving stainless-steel-level process visibility and control with disposable, pre-installed instrumentation, while ensuring accuracy, integration, and scalability. Instrumentation is therefore critical.

  • Lack of standardization: There is no universal interface for sensors and controllers, creating integration challenges between bioreactor, sensor and automation suppliers.
  • Sensor accuracy and stability: Disposable pH and DO sensors are practical and widely used, but may offer lower accuracy and narrower operating ranges than traditional reusable probes.
  • Calibration and verification: Pre-calibrated sensors reduce setup effort, but users have limited possibilities for recalibration or validation once the bag is installed.
  • Data quality for scale-up: Reliable, reproducible measurements are essential for process control, PAT implementation and technology transfer from development to production.
Single-use portfolio highlights

Explore our innovations for your single-use fermentation process

/
FAQ

Frequent questions on fermentation in single-use bioreactors