With steam and water analysis systems from Endress+Hauser, you can rely on proven, high-tech solutions for your steam cycle. State-of-the-art analysis instrumentation fits your requirements exactly and makes your work easier with less maintenance effort. Contact our experienced engineers and you will receive a turnkey solution that you only need to connect to your electrical and communication systems.
Solution overview:
Available for:
Energetika
Kemična industrija
Nafta, plin in pomorstvo
Proizvodnja hrane in pijač
Rudarstvo, minerali in kovine
Hardware & Software:
Water analysis of all typical critical parameters: e.g. pH/ORP, dissolved oxygen, conductivity (total, cationic/acid, differential), turbidity, TOC. Additional parameters and third-party sensors on demand.
Measurement of up to eight parameters with one user-friendly Liquiline transmitter.
Sample preparation with temperature and pressure reduction system up to 320 bar/4.640 psi and 575°C/1.060 °F available.
Integrated pH value calculation using differential conductivity.
Calculation of the remaining cation exchange capacity.
Automatic system shutdown if condensate temperature exceeds safety limits.
Turnkey SWAS Compact system for the measurement of total conductivity, acid/cationic and differential conductivity, dissolved oxygen, pH for temperatures up to 50 bar/725 psi and 240 °C/460 °F in one device.
Services:
Consulting
Project management
Factory acceptance test (FAT)
Site acceptance test (SAT)
Certification (CE)
Commissioning by experienced Endress+Hauser service engineers
Worldwide installation, maintenance, and service from a single source
Proven in use in applications in over 100 countries
We already have over 20 years of experience with steam and water analysis systems, which we have been able to incorporate into our current SWAS solutions. Benefit from the highest reliability, availability and traceability for your steam and water circuits. We provide a complete offering even for demanding parameters. We offer Memosens and Liquiline technology for easy sensor calibration, predictive maintenance functions, optimized mounting, and minimized sample and cooling water consumption.
With our sophisticated SWAS solutions, you have the quality of your feed water completely under control. Take advantage of highly efficient monitoring of multiple, even complex parameters at a central location. Consistently pure water helps to minimize process downtime and prolong the life of your steam boilers. You reliably comply with limit values; traceability and secure data management provides proof of water quality at any time. The turnkey systems are easy to commission and operate.
Standardized or customized solutions
Fast and cost-effective steam generation with panels equipped with high-tech analytical instruments and user-friendly operation, CE marked.
Quality and asset management
Improved quality management and simplified asset management. User-friendly documentation tools with Liquiline and Memosens Technology provide full calibration traceability and predictive maintenance.
Ease and safety in maintenance
Safe and easy maintenance and process. With Memosens technology and the electro-deionization cation exchanger that continuously regenerates resin without chemicals.
Seamless system integration
Convenient integration into existing PLCs. Various interfaces allow integration via analog, digital, and IIoT connectivity.
Easy installation and commissioning
Quick and simple setup. Screw the SWAS panel to the wall, connect to power and water, and start measuring. Future-proof with comprehensive parameters and global support.
Heizkraftwerk Zwickau Süd GmbH (HKWZS) has built a new biomass power plant to supply the city of
Zwickau. The plant was equipped with state-of-the-art analytical solution SWAS.
With the SWAS Compact Panel, the continuous monitoring of quality parameters such as pH and conductivity in cheese production can be automated and simplified.
/
Interested in our solutions? Our consultants can answer all your questions
S storitvijo vzdrževanja instrumentacije Endress+Hauser izboljšajte svojo obratovalno učinkovitost, zanesljivost meritev in zmanjšajte kakovostna, varnostna ter okoljska tveganja.
Want to protect boilers, turbines and heat exchangers from corrosion and deposit buildup? Check out our SWAS Compact and get a reliable water quality in your steam circuits.
Learn more about our world-class solutions for inventory management in the food and beverage industry and how Endress+Hauser can manage your stocks at multiple sites.
Temperature monitoring in tanks & silos in the Food industry
Discover our solution for temperature monitoring to prevent food degradation in bulk tanks and silos. Accurate temperature profiling ensures product quality and plant safety at all times.
Inventory monitoring of liquids
Learn how Endress+Hauser inventory monitoring solutions help you manage stocks of raw materials or bulk end products at multiple sites
Cenimo vašo zasebnost
Uporabljamo piškotke, da bi lahko izboljšali vašo izkušnjo med brskanjem, zbirali statistične podatke za izboljšanje delovanja spletnega mesta in zagotavljali prilagojene oglase ali vsebine.
Z izbiro "Sprejmi vse" se strinjate z našo uporabo piškotkov.
Za podrobnosti si oglejte naš Pravilnik o piškotkih .