Pregled prednosti
-
Ideal support of your wastewater applications with the digital all-round sensor Memosens CPS11E. Benefit from Memosens 2.0 technology and maximum process integrity through non-contact, inductive signal transmission. Additionally, the great flexibility of the Liquiline makes the measuring point future-proof according to your needs.
-
Digital Memosens 2.0 technology
True plug and play system for easy handling and overview of the last eight calibrations and adjustments.
-
Ready for predictive maintenance
Thanks to the pH load matrix and Heartbeat Technology the measuring point can provide full predictive maintenance. With the transmitter, the measuring point does not need a PLC for remote control, offering maximum flexibility.
-
Flexibility
The modular fitting system allows almost any type of fixing, in open basins or channels. A modification or expansion of the assembly is possible at any time.
-
Certified buffer solutions
NIST traceable buffer solutions ensure best performance and precision of the measurement and adjustment.
Bundle in Detail
Components and Pre-Configurations
-
Fixations
To ensure the compatibility of the components with one another it has given certain fixations. Open parameters give you the freedom for individual configuration.
Components can be configured within the bundle in the cart -
Components1
- F
- L
- E
- X
Digital pH sensor
Memosens CPS11EFixations:CPS11E- _ 7AAA2Tip elektrode:7osnovna izvedba, točka nič pH 7,0, temperaturni senzor NTC 30kAplikacijsko območje:A1-12 pH, -15...80°C, 0,8...17 bar (abs)Referenčni sistem:AAobročasta PTFE diafragma, 3 M KCl, Ag/AgClDolžina tulca:2120mm -
-
3
- F
- L
- E
- X
1-/2-channel transmitter
Liquiline CM442Fixations:CM442- _ _ _ _ _ _ AKomplet kabelskih uvodnic:Apriložen -
4
Modular holder system
Flexdip CYH112Fixations:CYH112-A _ _ B _ _ 1Odobritev:AbrezMontaža na traverzo:Bkrižna sponaAdapter:1brez -
5
Immersion assembly
Flexdip CYA112Fixations:CYA112-A _ _ 1AENosilec senzorja, naklon:1APVC, ravenOdobritev:AbrezAdapter senzorja:EPG13,5 -
6
Vremenska zaščita CYY101
Fixations:CYY101-AVerzija:Anerjavno jeklo 1.4301, 320x300x270mm -
7
pH buffers
CPY20Fixations:CPY20- _ _ A1Certifikat:Akalibracijski certifikat pufer raztopineVerzija:1osnovna izvedba -
8
pH buffers
CPY20Fixations:CPY20- _ _ A1Certifikat:Akalibracijski certifikat pufer raztopineVerzija:1osnovna izvedba
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
Digital pH sensor
Memosens CPS11E
Memosens CPS11E is the digital all-rounder for stable processes. It measures reliably even in extreme pH ranges or hazardous areas. Thanks to Memosens 2.0 digital technology, the pH sensor resists moisture and enables lab calibration, increasing process safety and simplifying operation. Its extended storage of calibration and process data provides the perfect basis for predictive maintenance. Designed for a long operating life and low maintenance, Memosens CPS11E offers you best value for money.
-
Merilni princip
Potentiometric
-
Application
Long-term monitoring and limit control in processes with stable process conditions
Water and wastewater treatment -
Characteristic
Digital pH electrode for standard applications in process and environmental technology with dirt-repellent PTFE ring junction and built-in temperature sensor
-
Measurement range
Application A
• pH: 1 to 12
Application B
• pH: 0 to 14
Application F
• pH: 0 to 10 -
Measuring principle
Gel compact electrode with PTFE ring junction
-
Design
All shaft lengths with temperature sensor
Advanced gel technology -
Material
Sensor shaft: Glass to suit process
pH membrane glass: Type A, B, F
Metal lead: Ag/AgCl
Aperture: Ring-shaped PTFE junction, sterilizable
O-ring: FKM
Process coupling: PPS fibre-glass reinforced
Nameplate: ceramic metal oxide -
Dimension
Diameter: 12 mm (0.47 inch)
Shaft length: 120, 225, 360 and 425 mm
(4.72, 8.86, 14.17 and 16.73 inch) -
Process temperature
Application A: –15 to 80 °C (5 to 176 °F)
Application B: 0 to 135 °C (32 to 275 °F)
Application F: 0 to 70 °C (32 to 158 °F) -
Process pressure
Applications A and B:
0.8 to 17 bar (11.6 to 246.5 psi) absolute
Application F:
0.8 to 7 bar (11.6 to 101.5 psi) absolute -
Temperature sensor
NTC 30K
-
Ex certification
With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
hazardous areas Zone 0, Zone 1 and Zone 2 -
Connection
Inductive, digital connection head with Memosens 2.0 technology
-
Ingress protection
IP68
-
Additional certifications
Additional certifications
Digital measuring cable
CYK10
CYK10 guarantees absolute water-proof connection of Memosens sensors to the transmitter. Its inductive coupling shows no contact corrosion and guarantees galvanic isolation of transmitter and medium. Simply forget about limited cable length, interfering potentials or moisture and benefit from completely safe and reliable signal transmission.
-
Merilni princip
Potentiometric
-
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals
-
Installation
Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter
-
Characteristic
Inductive, digital transmission of measurement signals and energy
Not influenced by moisture, EMC-fields and corrosion -
Measurement range
High impedance cable not necessary
-
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
No open contacts, resistant against humidity -
Material
Cable sheath: TPE
Junction box: aluminum -
Dimension
Diameter: 6.3 mm (0.25 inch)
Cores: 2x2 cores, twisted pairs
Length: up to approx. 100 m (328 ft) -
Process temperature
-25 to 135 °C (-13 to 277 °F)
-
Process pressure
max. 50 bar/725 psi at 135°C/275°F.
-
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
-
Ex certification
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS Cl.1 Div 1 Gr. A-D
ATEX, NEPSI II 3G Ex nL IIC
TIIS -
Ingress protection
IP68
-
Additional certifications
Also available as TÜV approved SIL version
-
Merilni princip
Sensor ORP / Redox
-
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals.
-
Installation
Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter.
-
Characteristic
Inductive, digital transmission of measurement signals and energy.
Not influenced by moisture, EMC-fields and corrosion -
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
No open contacts, resistant against humidity -
Material
Cable sheath: TPE
Junction box: aluminum -
Dimension
Diameter: 6.3 mm (0.25 inch)
Cores: 2x2 cores, twisted pairs
Length: up to approx. 100 m (328 ft) -
Process temperature
-25 to 135 °C (-13 to 277 °F)
-
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
-
Ex certification
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS Cl.1 Div 1 Gr. A-D
ATEX, NEPSI II 3G Ex nL IIC
TIIS -
Additional certifications
Also available as TÜV approved SIL version
-
Merilni princip
Conductive
-
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals
-
Installation
Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter
-
Characteristic
Inductive, digital transmission of measurement signals and energy
Not influenced by moisture, EMC-fields and corrosion -
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
No open contacts, resistant against humidity -
Material
Cable sheath: TPE
Junction box: aluminum -
Dimension
Diameter: 6.3 mm (0.25 inch)
Cores: 2x2 cores, twisted pairs
Length: up to approx. 100 m (328 ft) -
Process temperature
-25 to 135 °C (-13 to 277 °F)
-
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
-
Ex certification
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS Cl.1 Div 1 Gr. A-D
ATEX, NEPSI II 3G Ex nL IIC
TIIS -
Additional certifications
Also available as TÜV approved SIL version
-
Merilni princip
Amperometric oxygen measurement
-
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals
-
Installation
Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter
-
Characteristic
Inductive, digital transmission of measurement signals and energy
Not influenced by moisture, EMC-fields and corrosion -
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
No open contacts, resistant against humidity -
Material
Cable sheath: TPE
Junction box: aluminum -
Dimension
Diameter: 6.3 mm (0.25 inch)
Cores: 2x2 cores, twisted pairs
Length: up to approx. 100 m (328 ft) -
Process temperature
-25 ... 135 °C (-13 ... 277 °F)
-
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
-
Ex certification
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS Cl.1 Div 1 Gr. A-D
ATEX, NEPSI II 3G Ex nL IIC
TIIS -
Additional certifications
Also available as TÜV approved SIL version
-
Merilni princip
Free chlorine
-
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals
-
Characteristic
Inductive, digital transmission of measurement signals and energy
Not influenced by moisture, EMC-fields and corrosion -
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
No open contacts, resistant against humidity -
Material
Cable sheath: TPE
Junction box: aluminum -
Dimension
Diameter: 6.3 mm (0.25 inch)
Cores: 2x2 cores, twisted pairs
Length: up to approx. 100 m (328 ft) -
Process temperature
-25 to 135 °C (-13 to 277 °F)
-
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
-
Additional certifications
Also available as TÜV approved SIL version
1-/2-channel transmitter
Liquiline CM442
The Liquiline CM442 transmitter allows you to connect up to 2 Memosens sensors of your choice from over 12 measurement parameters. It offers automatic sensor recognition, easy operation, and standardized spare parts with all other devices of the Liquiline platform. With its inputs, outputs, controllers, and math modules, you can even control cleaning systems or dosing pumps. Heartbeat Technology helps you find the ideal balance between measuring point availability and maintenance costs.
-
Merilni princip
Potentiometric
-
Application
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2x Memosens input, 2 to 4x current output, Alarmrelay,
2x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Process temperature
-20 to 60 °C (0 to 140 °F)
-
Ingress protection
IP66 / IP67
-
Input
1 to 2x Memosens digital input
2x 0/4 to 20mA input optional
2x Digital input optional -
Output / communication
2 to 8x 0/4 to 20 mA current outputs
Alarmrelay, 2x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Additional certifications
EAC, cCSAus, MCERTS
-
Merilni princip
Sensor ORP / Redox
-
Application
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2x Memosens input, 2 to 4x current output, Alarmrelay,
2x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Process temperature
-20 to 60 °C (0 to 140 °F)
-
Ingress protection
IP66 / IP67
-
Input
1 to 2x Memosens digital input
-
Output / communication
2 to 8x 0/4 to 20 mA current outputs
Alarmrelay, 2x relay -
Additional certifications
EAC, cCSAus, MCERTS
-
Merilni princip
Conductive
-
Application
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2x Memosens input, 2 to 4x current output, Alarmrelay
2x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Process temperature
-20 to 60 °C (0 to 140 °F)
-
Ingress protection
IP66 / IP67
-
Input
1 to 2x Memosens digital input
-
Output / communication
2 to 8x 0/4 to 20 mA current outputs
Alarmrelay, 2x relay -
Additional certifications
EAC, cCSAus, MCERTS
-
Merilni princip
Amperometric oxygen measurement
-
Application
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2x Memosens input, 2 to 4x current output, Alarmrelay
2x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 7.38 inch -
Process temperature
-20 to 60 °C (0 to 140 °F)
-
Ingress protection
IP67
-
Input
1 to 2x Memosens digital input
-
Output / communication
2 to 4x 0/4...20 mA current outputs
Alarmrelay, 2x relay -
Additional certifications
EAC, cCSAus, MCERTS
-
Merilni princip
Free chlorine
-
Application
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2x Memosens input, 2 to 4x current output, Alarmrelay
2x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 7.38 inch -
Process temperature
-20 to 60 °C (0 to 140 °F)
-
Input
1 to 2x Memosens digital input
-
Output / communication
2 to 4x 0/4 to 20 mA current outputs
Alarmrelay, 2x relay -
Additional certifications
EAC, cCSAus, MCERTS
-
Merilni princip
Four beam alternating light
-
Application
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2x Memosens input, 2 to 4x current output, Alarmrelay,
2x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 7.38 inch -
Process temperature
-20 to 60 °C (0 to 140 °F)
-
Ingress protection
IP66 / IP67
-
Input
1 to 2x Memosens digital input
2x 0/4 to 20mA input optional
2x Digital input optional -
Output / communication
2 to 4x 0/4 to 20 mA current outputs,
Alarmrelay, 2x relay -
Additional certifications
EAC, cCSAus, MCERTS
-
Merilni princip
Ultrasonic sensor
-
Application
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2x Memosens input, 2 to 4x current output, Alarmrelay
2x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 7.38 inch -
Process temperature
-20 to 60 °C (0 to 140 °F)
-
Ingress protection
IP66 / IP67
-
Input
1 to 2x Memosens digital input
2x 0/4 to 20mA input optional
2x Digital input optional -
Output / communication
2 to 8x 0/4 to 20 mA current outputs
Alarmrelay, 2x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Additional certifications
EAC, cCSAus, MCERTS
-
Merilni princip
Fluorescence measurement
-
Merilni princip
UV photometric
-
Characteristic
Robust plastic housing
All non-ex applications -
Design
2x Memosens input, 2 to 4x current output, Alarmrelay
2x relay, SD card for software update and copy & paste of setup -
Process temperature
-20 to 60 °C (0 to 140 °F)
-
Application
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Output / communication
2 to 8x 0/4 to 20 mA current outputs
Alarmrelay, 2x relay -
Input
1 to 2x Memosens digital input
Modular holder system
Flexdip CYH112
The Flexdip CYH112 holder is a modular system for sensors and assemblies in open basins, channels, or tanks. It allows nearly any kind of fixing, such as floor, wall, and rail mounting. Moreover, it is suitable for all types of sensor installation – chain, fixed, or free-swinging. The holder can be expanded or modified at any time. Flexdip CYH112 provides you with outstanding flexibility and enables you to install your measurement right on the point.
-
Merilni princip
Potentiometric
-
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Installation
CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks
-
Characteristic
Simple and easy installation
Universal and flexible -
Design
The holder system CYH112 works for nearly any type of fixing:
Fixing on the floor, wall or directly on a rail -
Material
Main pipe, transverse pipe: stainless steel 1.4404
Chain: PA or stainless steel 1.4401 -
Process temperature
-20 to 60 °C (-4 to 140 °F)
-
Merilni princip
Sensor ORP / Redox
-
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Installation
CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks
-
Characteristic
Simple and easy installation
Universal and flexible -
Design
The holder system CYH112 works for nearly any type of fixing:
Fixing on the floor, wall or directly on a rail -
Material
Main pipe, transverse pipe: stainless steel 1.4404
Chain: PA or stainless steel 1.4401 -
Process temperature
-20 to 60 °C (-4 to 140 °F)
-
Merilni princip
Conductive
-
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Installation
CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks
-
Characteristic
Simple and easy installation
Universal and flexible -
Design
The holder system CYH112 works for nearly any type of fixing:
Fixing on the floor, wall or directly on a rail -
Material
Main pipe, transverse pipe: stainless steel 1.4404
Chain: PA or stainless steel 1.4401 -
Process temperature
-20 to 60 °C (-4 to 140 °F)
-
Merilni princip
Amperometric oxygen measurement
-
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Installation
CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks
-
Characteristic
Simple and easy installation
Universal and flexible -
Design
The holder system CYH112 works for nearly any type of fixing:
Fixing on the floor, wall or directly on a rail -
Material
Main pipe, transverse pipe: stainless steel 1.4404
Chain: PA or stainless steel 1.4401 -
Process temperature
-20 to 60 °C (-4 to 140 °F)
-
Merilni princip
Total chlorine
-
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Characteristic
Simple and easy installation
Universal and flexible -
Design
The holder system CYH112 works for nearly any type of fixing:
Fixing on the floor, wall or directly on a rail -
Material
Main pipe, transverse pipe: stainless steel 1.4404
Chain: PA or stainless steel 1.4401 -
Process temperature
-20 to 60 °C (-4 to 140 °F)
-
Merilni princip
Single beam scattered light
-
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Installation
CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks
-
Characteristic
Simple and easy installation
Universal and flexible -
Design
The holder system CYH112 works for nearly any type of fixing:
Fixing on the floor, wall or directly on a rail -
Material
Main pipe, transverse pipe: stainless steel 1.4404
Chain: PA or stainless steel 1.4401 -
Process temperature
-20 to 60 °C (-4 to 140 °F)
-
Merilni princip
UV photometric
-
Characteristic
Simple and easy installation
Universal and flexible -
Design
The holder system CYH112 works for nearly any type of fixing:
Fixing on the floor, wall or directly on a rail -
Process temperature
-20 to 60 °C (-4 to 140 °F)
-
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
Immersion assembly
Flexdip CYA112
The Flexdip CYA112 is a modular assembly for sensor immersion in open basins, channels, or tanks. It allows nearly any kind of sensor mounting – chain, fixed, or free-swinging – and features a quick fastener for rapid and safe installation of Memosens or fixed-cable sensors. The assembly provides you with outstanding flexibility and enables you to optimally configure your measurement at low costs.
-
Merilni princip
Potentiometric
-
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Installation
CYA112 is a modular assembly system for sensors in open basins, channels and tanks
-
Characteristic
Simple and easy installation
Universal and flexible -
Design
Versions in stainless steel or PVC
-
Material
Immersion pipe, connection angle, welded threads: stainless steel 1.4404
Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
O-rings: EPDM -
Dimension
Immersion pipe diameter: 40 mm (1.57 inch)
Length: 600, 1200, 1800 and 2400 mm
(23.6, 47.2, 70.9 and 94.5 inch) -
Process temperature
0 to 60 °C (32 to 140 °F)
-
Merilni princip
Sensor ORP / Redox
-
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Installation
CYA112 is a modular assembly system for sensors in open basins, channels and tanks
-
Characteristic
Simple and easy installation
Universal and flexible -
Design
Versions in stainless steel or PVC
-
Material
Immersion pipe, connection angle, welded threads: stainless steel 1.4404
Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
O-rings: EPDM -
Dimension
Immersion pipe diameter: 40 mm (1.57 inch)
Length: 600, 1200, 1800 and 2400 mm
(23.6, 47.2, 70.9 and 94.5 inch) -
Process temperature
0 to 60 °C (32 to 140 °F)
-
Merilni princip
Conductive
-
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Installation
CYA112 is a modular assembly system for sensors in open basins, channels and tanks
-
Characteristic
Simple and easy installation
Universal and flexible -
Design
Versions in stainless steel or PVC
-
Material
Immersion pipe, connection angle, welded threads: stainless steel 1.4404
Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
O-rings: EPDM -
Dimension
Tauchrohr Durchmesser: 40 mm (1.57 Zoll)
Länge: 600, 1200, 1800 und 2400 mm
(23.6, 47.2, 70.9 und 94.5 Zoll) -
Process temperature
0 ... 60 °C (32 ... 140 °F)
-
Merilni princip
Amperometric oxygen measurement
-
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Installation
CYA112 is a modular assembly system for sensors in open basins, channels and tanks
-
Characteristic
Simple and easy installation
Universal and flexible -
Design
Versions in stainless steel or PVC
-
Material
Immersion pipe, connection angle, welded threads: stainless steel 1.4404
Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
O-rings: EPDM -
Dimension
Immersion pipe diameter: 40 mm (1.57 inch)
Length: 600, 1200, 1800 and 2400 mm
(23.6, 47.2, 70.9 and 94.5 inch) -
Process temperature
0 to 60 °C (32 to 140 °F)
-
Merilni princip
Total chlorine
-
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Characteristic
Simple and easy installation
Universal and flexible -
Design
Versions in stainless steel or PVC
-
Material
Immersion pipe, connection angle, welded threads: stainless steel 1.4404
Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
O-rings: EPDM -
Dimension
Immersion pipe diameter: 40 mm (1.57 inch)
Length: 600, 1200, 1800 and 2400 mm
(23.6, 47.2, 70.9 and 94.5 inch) -
Process temperature
0 to 60 °C (32 to 140 °F)
-
Merilni princip
Single beam scattered light
-
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Installation
CYA112 is a modular assembly system for sensors in open basins, channels and tanks
-
Characteristic
Simple and easy installation
Universal and flexible -
Design
Versions in stainless steel or PVC
-
Material
Immersion pipe, connection angle, welded threads: stainless steel 1.4404
Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
O-rings: EPDM -
Dimension
Immersion pipe diameter: 40 mm (1.57 inch)
Length: 600, 1200, 1800 and 2400 mm
(23.6, 47.2, 70.9 and 94.5 inch) -
Process temperature
0 to 60 °C (32 to 140 °F)
-
Merilni princip
UV photometric
-
Characteristic
Simple and easy installation
Universal and flexible -
Design
Versions in stainless steel or PVC
-
Process temperature
0 to 60 °C (32 to 140 °F)
-
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
Vremenska zaščita CYY101
pH buffers
CPY20
The high-quality CPY20 buffers guarantee pH calibration to ultimate precision. They are produced and bottled in the production laboratory and tested in the calibration laboratory. These tests are performed with a subsample according to ISO 17025 regulations. The buffers are specified with an expanded measurement uncertainty of +/-0.02 pH (> pH 10: +/- 0.05 pH). The buffers contain only FDA-listed preservatives. Using CPY20 you will achieve correct values that you can rely on.
-
Merilni princip
Potentiometric
-
Application
pH buffer solution to calibrate all pH sensors
-
Characteristic
Accuracy 0.02 pH values according GUM
Buffer higher pH 10 accuracy 0.05 pH values according GUM -
Measurement range
pH 2.0
pH 4.0
pH 7.0
pH 9.0
pH 9.2
pH 10.0
pH 12.0 -
Design
The different buffer solutions are colored to avoid mixing of the buffers.
pH 4.0 --> red
pH 7.0 --> green
pH 9.2 --> blue -
Dimension
Available in different volume units:
5000ml for use in the Liquiline Control CDC90 system
1000 ml /250ml
18 ml for single use.
pH buffers
CPY20
The high-quality CPY20 buffers guarantee pH calibration to ultimate precision. They are produced and bottled in the production laboratory and tested in the calibration laboratory. These tests are performed with a subsample according to ISO 17025 regulations. The buffers are specified with an expanded measurement uncertainty of +/-0.02 pH (> pH 10: +/- 0.05 pH). The buffers contain only FDA-listed preservatives. Using CPY20 you will achieve correct values that you can rely on.
-
Merilni princip
Potentiometric
-
Application
pH buffer solution to calibrate all pH sensors
-
Characteristic
Accuracy 0.02 pH values according GUM
Buffer higher pH 10 accuracy 0.05 pH values according GUM -
Measurement range
pH 2.0
pH 4.0
pH 7.0
pH 9.0
pH 9.2
pH 10.0
pH 12.0 -
Design
The different buffer solutions are colored to avoid mixing of the buffers.
pH 4.0 --> red
pH 7.0 --> green
pH 9.2 --> blue -
Dimension
Available in different volume units:
5000ml for use in the Liquiline Control CDC90 system
1000 ml /250ml
18 ml for single use.