Key instrumentation challenges in the chromatography process
Chromatography process performance is fundamentally dependent on the quality and reliability of process measurements. Critical quality attributes (CQAs) such as purity, yield, aggregate levels, and contaminant clearance are directly influenced by the control of critical process parameters (CPPs), including flow, pressure, pH, conductivity and UV absorbance. key instrumentation challenges are:
Maintaining accurate buffer preparation and gradient control: If conductivity or flow measurements drift, the gradient profile changes and product fractions may no longer elute where expected.
Reliable product detection and fraction collection: A major control challenge is determining exactly when the target protein starts eluting, when impurities appear and when to switch collection vessels. Traditionally, UV measurement is the primary control signal. Missing the correct collection window directly impacts yield and purity.
Fouling, blockage, and pressure monitoring: Columns gradually foul due to host cell proteins, aggregates, lipids and particulates. Instrumentation must detect rising differential pressure, pump performance degradation and filtert fouling. Pressure trends are often the earliest indication of a developing problem.
Portfolio highlights
Explore our innovations for your chromatography process
The single-tube flowmeter for smallest flow quantities, as remote version with up to 4 I/Os. Measuring accurately smallest quantities of liquids and gases for continuous process control.
Uporabljamo piškotke, da bi lahko izboljšali vašo izkušnjo med brskanjem, zbirali statistične podatke za izboljšanje delovanja spletnega mesta in zagotavljali prilagojene oglase ali vsebine.
Z izbiro "Sprejmi vse" se strinjate z našo uporabo piškotkov.
Za podrobnosti si oglejte naš Pravilnik o piškotkih .