Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina

Nitrogen removal from wastewater with Liquiline Control 

Safely comply with limit values for total nitrogen and ammonium by optimizing aeration in the biological treatment 

Management of limit values and control parameters from the control room or on the move

slika predstavlja primer razpoložljive rešitve

Prosimo, kar se da podrobno opišite, kako vam lahko pomagamo.

Liquiline Control is a PLC-based automation solution that ensures reliable nitrogen removal from wastewater, stable processes even during peak loads, and cost savings through optimized air supply to the aeration tank. It is designed as a modular, expandable and decentralized system in various housing configurations. This flexibility allows quick and easy integration into existing process control systems as well as the integration of existing instrumentation. 

Solution overview:

Available for:
Voda in odpadna voda

Hardware & Software:

  • Based on a Programmable Logic Controller (PLC) 
  • Available for installation in existing cabinets or as a separate turnkey cabinet  
  • Easy integration into existing distributed control systems (DCS) via digital fieldbus communication 
  • Also available as complete solution with control software, necessary instrumentation (e. g. ion-selective sensor or ammonium analyzer and oxygen sensor) and a wide range of services 
  • Validation of measured values and sensor signals 
  • Predictive control strategies for attenuating ammonium load peaks
  • Secure and convenient remote access via webserver 
  • Operation via supplied touch display, via smartphone / tablet or from the control room 
  • Adding further software modules is possible at any time 

Services:

  • Consulting 
  • Project management 
  • Factory acceptance test (FAT) 
  • Site acceptance test (SAT) 
  • Certification (CE)      
  • Commissioning by experienced Endress+Hauser service engineers 
  • On-site trainings 
  • Remote maintenance 
  • Optimization during operation 
  • Worldwide installation, maintenance, and service from a single source

Up to 30 % energy savings in the aeration process

The blowers in a wastewater treatment plant require enormous amounts of electricity – they account for up to 70 % of the plant's total energy requirements. Optimize your nitrogen removal by using Liquiline Control and tap into considerable savings potential. The automation system controls ammonium and nitrate removal based on the influent load and your individual limits for ammonium and total nitrogen. The result is reliable, energy-saving denitrification of the wastewater.

The Liquiline Control automation solution dynamically controls the air supply to the aeration tank in line with the fluctuating loads in the influent. It regulates the optimum amount of air based on the respective oxygen, ammonium and nitrate concentrations as well as the amount of wastewater flow. This way, you ensure reliable compliance with the limit values for total nitrogen and ammonium while saving large amounts of energy and on costs for the activated sludge process.

Always stay on the safe side with predictive control strategies

Even with dynamic inflows and loads and easily comply with defined limits for total nitrogen and ammonium at the outlet of your wastewater treatment plant.

Optimize your air supply

to the biology and thus your energy consumption with the automated system

Maximum control

Control up to three independent zones in the biological stage simultaneously

Remain flexible

for future adjustments and switch from intermittent to continuous aeration at any time

Permanent complete control of the process

You can adjust all relevant parameters (limit values and control parameters) at any time.

Interested in our solutions? Our consultants can answer all your questions

Prosimo, kar se da podrobno opišite, kako vam lahko pomagamo.

Offering highlights

/

Prenosi datotek

Raziščite dodatne vire

document icon
Efficient aeration control
Innovation brochure on Liquiline Control aeration control
download icon Prenesi
document icon
Making sure your wastewater treatment plant runs and runs
Take a look at the Endress+Hauser devices specially developed for wastewater. Memosens and Liquiline as well as monitoring solutions, that make your wastewater treatment processes easier.
download icon Prenesi
document icon
TI Liquiline Control: wastewater treatment optimization
Technical information on Liquiline Control CDC81 for automated wastewater treatment processes
download icon Prenesi

Interested in our solutions? Our consultants can answer all your questions

Prosimo, kar se da podrobno opišite, kako vam lahko pomagamo.

Končne opombe

Explore other solutions